1

K0380 Ball pressure screws with hexagon socket head, form FV

Manufacturer KIPP
Description BALL-END THRUST SCREW WITH HEAD M10 CARBON STEEL, FORM:FV, COMP:BALL-BEARING STEEL L2=25
Part Number K0380.51025
Selección de producto
Selector Part Number Description Load rating max. kN (static load only) D1 D2 D3 Approx. weight g Ball-Ø L2 L3 L4 SW Customs tariff number
1 K0380.51025 BALL-END THRUST SCREW WITH HEAD M10 CARBON STEEL, FORM:FV, COMP:BALL-BEARING STEEL L2=25 12 M10 16 6 26,0 7 25 10 4,5 8 84669370
2 K0380.51040 BALL-END THRUST SCREW WITH HEAD M10 CARBON STEEL, FORM:FV, COMP:BALL-BEARING STEEL L2=40 12 M10 16 6 34,0 7 40 10 4,5 8 84669370
3 K0380.51060 BALL-END THRUST SCREW WITH HEAD M10 CARBON STEEL, FORM:FV, COMP:BALL-BEARING STEEL L2=60 12 M10 16 6 47,0 7 60 10 28 8 84669370
4 K0380.51230 BALL-END THRUST SCREW WITH HEAD M12 CARBON STEEL, FORM:FV, COMP:BALL-BEARING STEEL L2=30 18 M12 18 7,2 40,0 8,5 30 12 5 10 84669370
5 K0380.51250 BALL-END THRUST SCREW WITH HEAD M12 CARBON STEEL, FORM:FV, COMP:BALL-BEARING STEEL L2=50 18 M12 18 7,2 56,0 8,5 50 12 5 10 84669370
6 K0380.51280 BALL-END THRUST SCREW WITH HEAD M12 CARBON STEEL, FORM:FV, COMP:BALL-BEARING STEEL L2=80 18 M12 18 7,2 83,0 8,5 80 12 44 10 84669370
7 K0380.51640 BALL-END THRUST SCREW WITH HEAD M16 CARBON STEEL, FORM:FV, COMP:BALL-BEARING STEEL L2=40 36 M16 24 10,7 91,0 12 40 16 6 14 84669370
8 K0380.51660 BALL-END THRUST SCREW WITH HEAD M16 CARBON STEEL, FORM:FV, COMP:BALL-BEARING STEEL L2=60 36 M16 24 10,7 122,0 12 60 16 6 14 84669370
9 K0380.51680 BALL-END THRUST SCREW WITH HEAD M16 CARBON STEEL, FORM:FV, COMP:BALL-BEARING STEEL L2=80 36 M16 24 10,7 154,0 12 80 16 36 14 84669370
Part Number
Description
Load rating max. kN (static load only)
D1
D2
D3
Approx. weight g
Ball-Ø
L2
L3
L4
SW
Customs tariff number
Documentación
Contacte con el proveedor
KIPP HEINRICH KIPP WERK is a manufacturer of clamping tools, standard elements and operating parts
Heinrich Kipp Werk KG
KIPP FRANCE SAS