MHP 06 L220

surface mounting housings with single lever, size "44.27", M20 x 2, metal version, IP66 (and IP69K DIN 40050 - 9)

Manufacturer ILME
Description surface mounting housings with single lever, size "44.27", M20 x 2, metal version, IP66 (and IP69K DIN 40050 - 9)
Item Number MHP 06 L220
Selección de producto
Documentación
Contacte con el proveedor
ILME ILME is the ideal partner for industrial connections for power supply of plug connected devices, connections for auxillary circuits and automation control.
ILME