DI0101: Speed monitor; M30 x 1.5 / L = 80 mm; normally open; 10 mm; flush mounta

Speed monitor

 
Manufacturer ifm
Description DI0101: Speed monitor; M30 x 1.5 / L = 80 mm; normally open; 10 mm; flush mounta
Manufacturer Part Number DI0101
GTIN 4021179224185
ECLASS 27371811
Country of origin DE
Customs tariff number 90318080
Weight 281.600
Distributor ifm electronic gmbh
Type Speed monitor
Description DIA2010-ZROA/5-3600 I/MIN
Modelos CAD
Compruebe que se ha instalado este software.

Selección de producto

Descripción del producto

Speed monitor; M30 x 1.5 / L = 80 mm; normally open; 10 mm; flush mountable; cable

Contacte con el proveedor

ifm

ifm

Sensor Technology, Networking and Control Technique for Automation

Google Map