DIN Female Connector Type C

96-pin, vertical, solder

Manufacturer ERNI Electronics GmbH & Co. KG
Product Description DIN Female Connector Type C
Part Number 284985
Product Description 96-pin, vertical, solder
Applications PCB Connectors
Pitch 2.54
No. of Pins 96
Orientation Vertical
Gender Female
Termination Solder
Selección de producto
Selector Part Number Product Description Product Description Applications Pitch No. of Pins Orientation Gender Termination
1 284985 DIN Female Connector Type C 96-pin, vertical, solder PCB Connectors 2.54 96 Vertical Female Solder
Part Number
Product Description
Product Description
Applications
Pitch
No. of Pins
Orientation
Gender
Termination
Contacte con el proveedor
ERNI Electronics GmbH & Co. KG Connectors
ERNI Electronics GmbH & Co. KG
ERNI Electronics AG
ERNI Electronics Inc.
ERNI Asia Holding Pte Ltd