Crosby
De Crosby


G-340 / S-340 Weldless End Links

Manufacturer CROSBY
Description G-340 / S-340 Weldless End Links, diameter 8 mm
Part number 1014057
Modelos CAD
Compartir

Selección de producto

Index Selector Diameter (A) (mm) G-340 Galv. / S-340 S.C. Stock No. Working Load Limit (t) Weight Each (kg) B (mm) C (mm) D (mm)
1 1 8 1014057 1.13 0.07 12.7 44.5 30
2 2 10 1014075 1.72 0.1 14.2 47.8 35.1
3 3 13 1014093 2.955 0.22 19.1 60.5 46
4 4 16 1014119 4.22 0.44 25.4 82.5 59
5 5 19 1014137 6.35 0.68 28.7 89 68
6 6 22 1014155 5.44 1.17 51 130 95.5
7 7 25 1014173 6.89 1.79 57 146 108
8 8 32 1014191 11.97 3.31 63.5 178 127
9 9 35 1014217 13.61 4.71 70 197 140
10 10 8 1014066 1.13 0.07 12.7 44.5 30
11 11 10 1014084 1.72 0.1 14.2 47.8 35.1
12 12 13 1014100 2.955 0.22 19.1 60.5 46
13 13 16 1014128 4.22 0.44 25.4 82.5 59
14 14 19 1014146 6.35 0.68 28.7 89 68
15 15 22 1014164 5.44 1.17 51 130 95.5
16 16 25 1014182 6.89 1.79 57 146 108
17 17 32 1014208 11.97 3.31 63.5 178 127
18 18 35 1014226 13.61 4.71 70 197 140

Contacte con el proveedor

Crosby

Crosby

Fabricant de composants pour la manutention

Google Map