Carr Lane Manufacturing
De Carr Lane Manufacturing


Bushings for Bullet-Nose Dowels, Metric

Locators

Manufacturer Carr Lane
Description Bushings for Bullet-Nose Dowels, Metric
Part Number CLM-60-B
Material Steel
Finish Black Oxide
Modelos CAD
Compartir

Selección de producto

Index Selector Part Number Description Base Part Number Material Finish A DIA NOMINAL (mm) A DIA ACTUAL (mm) B DIA (mm) C DIA NOMINAL (mm) C DIA ACTUAL (mm) D (mm) E (mm) Measurement
1 1 CLM-60-B Bushings for Bullet-Nose Dowels, Metric CLM-60-B Steel Black Oxide 6 6.002 13 10 10.005 7 3 Metric
2 2 CLM-80-B Bushings for Bullet-Nose Dowels, Metric CLM-80-B Steel Black Oxide 8 8.002 15 12 12.005 7 3 Metric
3 3 CLM-100-B Bushings for Bullet-Nose Dowels, Metric CLM-100-B Steel Black Oxide 10 10.002 18 15 15.008 9 3 Metric
4 4 CLM-120-B Bushings for Bullet-Nose Dowels, Metric CLM-120-B Steel Black Oxide 12 12.002 22 18 18.011 12 4 Metric

Descripción del producto

Precision bushing used with a Bullet-Nose Dowel to align two pieces of a fixture. The bushing's ID and OD are concentric to within .0003" TIR. Available for pin diameters 1/4, 5/16, 3/8, and 1/2" (6, 8, 10, and 12mm in metric). Made in USA.

Contacte con el proveedor

Carr Lane Manufacturing

Carr Lane Manufacturing

Your Source for Tooling Components

Google Map