2

09 4912 025 04, Push-Pull female panel mount connector, Contacts: 4, Shielding is not possible, solder, IP40

Push Pull, series 430, SubMiniature connectors

Manufacturer binder
Description Push-Pull female panel mount connector, Contacts: 4, Shielding is not possible, solder, IP40
Part Number 09 4912 025 04
Mass 9.914
product segment Subminiature connectors
numbers of contacts 4
design female panel mount connector
locking system Push-Pull
termination solder
installation type Housing assembly
EMC no
degree of protection IP40
wire gauge mm 0.25 mm²
wire gauge AWG 24
mechanical operation > 500 Mating cycles
Rated current 3 A
Rated voltage 125
pollution degree 2
overvoltage category I
insulating material group II
Selección de producto
Selector Part Number Description Mass product segment numbers of contacts design locking system termination installation type EMC degree of protection wire gauge mm wire gauge AWG mechanical operation Rated current Rated voltage pollution degree overvoltage category insulating material group
1 09 4912 025 04 Push-Pull female panel mount connector, Contacts: 4, Shielding is not possible, solder, IP40 9.914 Subminiature connectors 4 female panel mount connector Push-Pull solder Housing assembly no IP40 0.25 mm² 24 > 500 Mating cycles 3 A 125 2 I II
Part Number
Description
Mass
product segment
numbers of contacts
design
locking system
termination
installation type
EMC
degree of protection
wire gauge mm
wire gauge AWG
mechanical operation
Rated current
Rated voltage
pollution degree
overvoltage category
insulating material group
Descripción del producto

Push-Pull female panel mount connector, Contacts: 4, Shielding is not possible, solder, IP40

Documentación
Contacte con el proveedor
binder Connectors
Franz Binder GmbH + Co.