2

09 0632 120 04, M12-T female panel mount connector, Contacts: 4, Shielding is not possible, single wires, IP68, UL, VDE, M16x1.5

M12, series 813, Automation technology - data transmission and power supply

Manufacturer binder
Description M12-T female panel mount connector, Contacts: 4, Shielding is not possible, single wires, IP68, UL, VDE, M16x1.5
Part Number 09 0632 120 04
Mass 28
product segment Automation technology - data transmission and power supply
numbers of contacts 4
design female panel mount connector
locking system screw
termination single wires
installation type Housing assembly
EMC no
coding M12-T
degree of protection IP68
wire gauge mm 1.38 mm²
wire gauge AWG 16
mechanical operation > 100 Mating cycles
Rated current 12 A
Rated voltage 63
pollution degree 3
overvoltage category III
insulating material group II
Selección de producto
Selector Part Number Description Mass product segment numbers of contacts design locking system termination installation type EMC coding degree of protection wire gauge mm wire gauge AWG mechanical operation Rated current Rated voltage pollution degree overvoltage category insulating material group
1 09 0632 120 04 M12-T female panel mount connector, Contacts: 4, Shielding is not possible, single wires, IP68, UL, VDE, M16x1.5 28 Automation technology - data transmission and power supply 4 female panel mount connector screw single wires Housing assembly no M12-T IP68 1.38 mm² 16 > 100 Mating cycles 12 A 63 3 III II
Part Number
Description
Mass
product segment
numbers of contacts
design
locking system
termination
installation type
EMC
coding
degree of protection
wire gauge mm
wire gauge AWG
mechanical operation
Rated current
Rated voltage
pollution degree
overvoltage category
insulating material group
Descripción del producto

M12-T female panel mount connector, Contacts: 4, Shielding is not possible, single wires, IP68, UL, VDE, M16x1.5

Documentación
Contacte con el proveedor
binder Connectors
Franz Binder GmbH + Co.