Bauer Gear Motor
De Bauer Gear Motor

Helical In-Line BG-Series - Without Efficiency Class

BG20-11/D09XA4

Manufacturer Bauer Gear Motor
Description Helical In-Line BG-Series - Without Efficiency Class
Part number BG20-11/D09XA4_2,2_570_2,52
Power [kW] 2,2
Speed [rpm] 570
Torque [Nm] 36,5
Service factor [--] 2,3
Ratio [:1] 2,52
Weight [ca. kg] 32
Radial Force [N] 1650
Radial Force (Reinforced) [N] 0
Modelos CAD
Compartir
Compruebe que se ha instalado este software.

Selección de producto

Documentación

Contacte con el proveedor

Bauer Gear Motor

Bauer Gear Motor

Google Map