Datalogic Smart-VS series vision sensor, 50-150mm operating distance, 19 degree viewing angle, 320 x 240 optical resolution, polarized white LED, IP65 IP67, (3) push-pull, NPN or PNP output, (1) 17-pin M12 quick-disconnect and (1) 8-pin M12 Ethernet X-cod

Description Datalogic Smart-VS series vision sensor, 50-150mm operating distance, 19 degree viewing angle, 320 x 240 optical resolution, polarized white LED, IP65 IP67, (3) push-pull, NPN or PNP output, (1) 17-pin M12 quick-disconnect and (1) 8-pin M12 Ethernet X-cod
Distributor Part Number 959971320
Distributor AutomationDirect
E-Shop link http://www.adcpn.com/pn/959971320
Modelos CAD
Compruebe que se ha instalado este software.

Selección de producto

Distributor Part NumberDescription
959971320Datalogic Smart-VS series vision sensor, 50-150mm operating distance, 19 degree viewing angle, 320 x 240 optical resolution, polarized white LED, IP65 IP67, (3) push-pull, NPN or PNP output, (1) 17-pin M12 quick-disconnect and (1) 8-pin M12 Ethernet X-cod

Documentación

Contacte con el proveedor

AutomationDirect

AutomationDirect

Distributors of Automation and Industrial Control Products

Google Map