Spline Socket Set Screws - Cone Point - Coarse UNC

Standard ASME B18.3-2003
Description Spline Socket Set Screw, Cone Point, ASME B18.6.3, No. 1 - 64 x 0.0625
Part number ASME B18.3 - SSSS - CoP - UNC - NS No. 1 x L 0.0625 - M 4
Selección de producto
Selector Nominal Size Basic Screw Diameter (inch) M - Nominal Number of Splines M - Spline Socket Size (inch) T Min. - Key Engagement to Develop Functional Capability of Key (inch) Y - Cone Point Length (inch) B - Shortest Optimum Nominal Length to Which Ts Applies (inch)
1 No. 1 0.073 4 0.033 0.035 0.09 0.19
2 No. 2 0.086 4 0.048 0.04 0.13 0.19
17 No. 2 0.086 6 0.048 0.04 0.13 0.19
3 No. 3 0.099 4 0.048 0.04 0.13 0.19
18 No. 3 0.099 6 0.048 0.04 0.13 0.19
4 No. 4 0.112 6 0.06 0.045 0.19 0.19
5 No. 5 0.125 4 0.069 0.055 0.19 0.19
19 No. 5 0.125 6 0.072 0.055 0.19 0.19
6 No. 6 0.138 6 0.072 0.055 0.19 0.25
20 No. 6 0.138 4 0.076 0.055 0.19 0.25
7 No. 8 0.164 6 0.096 0.08 0.25 0.25
8 No. 10 0.19 6 0.111 0.08 0.25 0.25
9 1/4 0.25 6 0.145 0.125 0.31 0.31
10 5/16 0.3125 6 0.183 0.156 0.38 0.44
11 3/8 0.375 6 0.216 0.188 0.44 0.44
12 7/16 0.4375 6 0.251 0.219 0.5 0.63
13 1/2 0.5 6 0.291 0.25 0.57 0.63
14 5/8 0.625 6 0.372 0.312 0.75 0.88
15 3/4 0.75 6 0.454 0.375 0.88 1
16 7/8 0.875 6 0.595 0.5 1 1.25
Nominal Size
Basic Screw Diameter (inch)
M - Nominal Number of Splines
M - Spline Socket Size (inch)
T Min. - Key Engagement to Develop Functional Capability of Key (inch)
Y - Cone Point Length (inch)
B - Shortest Optimum Nominal Length to Which Ts Applies (inch)