ABB’s Industrial Solutions Business
De ABB’s Industrial Solutions Business

kWh Digitales Trifásico 4 Mod MT+D3N485 63 4MMID

Fabricante ABB’s Industrial Solutions Business
Designación kWh Digitales Trifásico 4 Mod MT+D3N485 63 4MMID
Referencia 665257
EAN 5413656652571
Catalog Number MT+D3N485 63 4M MID
Current (A) 63
Voltage (V) 400
Voltage Type (AC/DC) AC
Power Dissipation (W) ≤6
Height(mm) 90,38
Width(mm) 71,2
Depth(mm) 65,8
Protection degree IP20
Modelos CAD
Compartir

Selección de producto

Index Selector Referencia Designación EAN Catalog Number Current (A) Voltage (V) Voltage Type (AC/DC) Power Dissipation (W) Height(mm) Width(mm) Depth(mm) Protection degree
1 1 665257 kWh Digitales Trifásico 4 Mod MT+D3N485 63 4MMID 5413656652571 MT+D3N485 63 4M MID 63 400 AC ≤6 90,38 71,2 65,8 IP20

Contacte con el proveedor

ABB’s Industrial Solutions Business

ABB’s Industrial Solutions Business

ABB’s Industrial Solutions Business

Google Map