Volz Gruppe GmbH
Volz Gruppe GmbH Manufacturer of tube couplings and connections for hydraulic systems
Volz Group GmbH> Tube Fittings> Stainless Steel> Check Valves> Fitting (without Nut and Cutting ring)> 0,5 bar Opening pressure>

XRSVV M WD - Check Valve with Tube Connection and Flow from Stud Thread - without Nut/Cutting ring - Soft Seal (WD) - Thread M - DIN 2353 / DIN EN 3869 / DIN EN ISO 8434-1 / ISO 9974-2 - Stainless Steel (316Ti)

1 results