- (7)
3er-Kreuzung (3)
4er-Kreuzung (3)
Bore clamp, double acting, eccentric clamping range 11.0 - 11,3 mm with centring function 250 bar, as per data sheet B1.485 (1)
Bore clamp, double acting, eccentric clamping range 11.0 - 11,3 mm with compensation 250 bar, as per data sheet B1.485 (1)
Bore clamp, double acting, eccentric clamping range 11.0 - 11,3 mm without centring 250 bar, as per data sheet B1.485 (1)
Bore clamp, double acting, eccentric clamping range 13.5 - 13,8 mm with centring function 250 bar, as per data sheet B1.485 (1)
Bore clamp, double acting, eccentric clamping range 13.5 - 13,8 mm with compensation 250 bar, as per data sheet B1.485 (1)
Bore clamp, double acting, eccentric clamping range 13.5 - 13,8 mm without centring 250 bar, as per data sheet B1.485 (1)
Bore clamp, double acting, eccentric clamping range 6.6 - 6,8 mm with centring function 250 bar, as per data sheet B1.485 (1)
Bore clamp, double acting, eccentric clamping range 6.6 - 6,8 mm with compensation 250 bar, as per data sheet B1.485 (1)
Bore clamp, double acting, eccentric clamping range 6.6 - 6,8 mm without centring 250 bar, as per data sheet B1.485 (1)
Bore clamp, double acting, eccentric clamping range 9.0 - 9,2 mm with centring function 250 bar, as per data sheet B1.485 (1)
Bore clamp, double acting, eccentric clamping range 9.0 - 9,2 mm with compensation 250 bar, as per data sheet B1.485 (1)
Bore clamp, double acting, eccentric clamping range 9.0 - 9,2 mm without centring 250 bar, as per data sheet B1.485 (1)
Compact clamp size 1 2,5 kN, bottom flange with long clamping lever (blank) with clamping and unclamping monitoring max. 250 bar, as per data sheet B1.828 (1)
Compact clamp size 1 2,5 kN, bottom flange with long clamping lever (blank) with pneumatic clamping monitoring max. 250 bar, as per data sheet B1.828 (1)
Compact clamp size 1 2,5 kN, bottom flange with long clamping lever (blank) with pneumatic unclamping monitoring max. 250 bar, as per data sheet B1.828 (1)
Compact clamp size 1 2,5 kN, bottom flange with long clamping lever (blank) without position monitoring max. 250 bar, as per data sheet B1.828 (1)
Compact clamp size 1 2,5 kN, bottom flange with short clamping lever with clamping and unclamping monitoring max. 250 bar, as per data sheet B1.828 (1)
Compact clamp size 1 2,5 kN, bottom flange with short clamping lever with pneumatic clamping monitoring max. 250 bar, as per data sheet B1.828 (1)
Compact clamp size 1 2,5 kN, bottom flange with short clamping lever with pneumatic unclamping monitoring max. 250 bar, as per data sheet B1.828 (1)
Compact clamp size 1 2,5 kN, bottom flange with short clamping lever without position monitoring max. 250 bar, as per data sheet B1.828 (1)
Compact clamp size 2 4,0 kN, bottom flange with long clamping lever (blank) with clamping and unclamping monitoring max. 250 bar, as per data sheet B1.828 (1)
Compact clamp size 2 4,0 kN, bottom flange with long clamping lever (blank) with pneumatic clamping monitoring max. 250 bar, as per data sheet B1.828 (1)
Compact clamp size 2 4,0 kN, bottom flange with long clamping lever (blank) with pneumatic unclamping monitoring max. 250 bar, as per data sheet B1.828 (1)
Compact clamp size 2 4,0 kN, bottom flange with long clamping lever (blank) without position monitoring max. 250 bar, as per data sheet B1.828 (1)
Compact clamp size 2 4,0 kN, bottom flange with short clamping lever with clamping and unclamping monitoring max. 250 bar, as per data sheet B1.828 (1)
Compact clamp size 2 4,0 kN, bottom flange with short clamping lever with pneumatic clamping monitoring max. 250 bar, as per data sheet B1.828 (1)
Compact clamp size 2 4,0 kN, bottom flange with short clamping lever with pneumatic unclamping monitoring max. 250 bar, as per data sheet B1.828 (1)
Compact clamp size 2 4,0 kN, bottom flange with short clamping lever without position monitoring max. 250 bar, as per data sheet B1.828 (1)
Compact clamp size 3 7,5 kN, bottom flange with long clamping lever (blank) with clamping and unclamping monitoring max. 250 bar, as per data sheet B1.828 (1)
Compact clamp size 3 7,5 kN, bottom flange with long clamping lever (blank) with pneumatic clamping monitoring max. 250 bar, as per data sheet B1.828 (1)
Compact clamp size 3 7,5 kN, bottom flange with long clamping lever (blank) with pneumatic unclamping monitoring max. 250 bar, as per data sheet B1.828 (1)
Compact clamp size 3 7,5 kN, bottom flange with long clamping lever (blank) without position monitoring max. 250 bar, as per data sheet B1.828 (1)
Compact clamp size 3 7,5 kN, bottom flange with short clamping lever with clamping and unclamping monitoring max. 250 bar, as per data sheet B1.828 (1)
Compact clamp size 3 7,5 kN, bottom flange with short clamping lever with pneumatic clamping monitoring max. 250 bar, as per data sheet B1.828 (1)
Compact clamp size 3 7,5 kN, bottom flange with short clamping lever with pneumatic unclamping monitoring max. 250 bar, as per data sheet B1.828 (1)
Compact clamp size 3 7,5 kN, bottom flange with short clamping lever without position monitoring max. 250 bar, as per data sheet B1.828 (1)
Compact clamp size 4 10,5 kN, bottom flange with long clamping lever (blank) with clamping and unclamping monitoring max. 250 bar, as per data sheet B1.828 (1)
Compact clamp size 4 10,5 kN, bottom flange with long clamping lever (blank) with pneumatic clamping monitoring max. 250 bar, as per data sheet B1.828 (1)
Compact clamp size 4 10,5 kN, bottom flange with long clamping lever (blank) with pneumatic unclamping monitoring max. 250 bar, as per data sheet B1.828 (1)
Compact clamp size 4 10,5 kN, bottom flange with long clamping lever (blank) without position monitoring max. 250 bar, as per data sheet B1.828 (1)
Compact clamp size 4 10,5 kN, bottom flange with short clamping lever with clamping and unclamping monitoring max. 250 bar, as per data sheet B1.828 (1)
Compact clamp size 4 10,5 kN, bottom flange with short clamping lever with pneumatic clamping monitoring max. 250 bar, as per data sheet B1.828 (1)
Compact clamp size 4 10,5 kN, bottom flange with short clamping lever with pneumatic unclamping monitoring max. 250 bar, as per data sheet B1.828 (1)
Compact clamp size 4 10,5 kN, bottom flange with short clamping lever without position monitoring max. 250 bar, as per data sheet B1.828 (1)
Element-links (3)
Element-rechts (3)
Index pin Ø3 x 6 mm, St50k as per data sheet B1.852 (1)
Inductive proximity switch M 8 x 1 mm nominal voltage 24 VDC as per data sheet B1.7384 (1)
Insertion nipple fitting M3 - ND 1.5 as per data sheet B1.852 (1)
Intermediate plate for 1824-040 as per data sheet B1.8242 (1)
Intermediate plate for 1824-061 and 1824-081 as per data sheet B1.8241 (1)
Intermediate plate for 1824-111 and 1824-131 as per data sheet B1.8241 (1)
Intermediate plate for 1824-161 and 1824-181 as per data sheet B1.8241 (1)
L-type insertion nipple fitting (1)
Lifting module Solid manual-hydraulic version operation with foot pedal max. lifting force 4000 N max. bending torque 1000 Nm max. stroke 200 mm as per data sheet M4.402 (1)
Lifting module Solid manual-hydraulic version operation with foot pedal max. lifting force 4000 N max. bending torque 1000 Nm max. stroke 300 mm as per data sheet M4.402 (1)
Lifting module Solid manual-hydraulic version operation with foot pedal max. lifting force 4000 N max. bending torque 1000 Nm max. stroke 400 mm as per data sheet M4.402 (1)
Lifting module Solid manual-hydraulic version operation with foot pedal max. lifting force 6000 N max. bending torque 1000 Nm max. stroke 200 mm as per data sheet M4.402 (1)
Lifting module Solid manual-hydraulic version operation with foot pedal max. lifting force 6000 N max. bending torque 1000 Nm max. stroke 300 mm as per data sheet M4.402 (1)
Lifting module Solid manual-hydraulic version operation with foot pedal max. lifting force 6000 N max. bending torque 1000 Nm max. stroke 400 mm as per data sheet M4.402 (1)
Lock nut M5 x 0.5 mm as per data sheet B1.8242 (1)
Lock nut M8 x 1 mm as per data sheet B1.8241 (1)
O-ring (5)
Pneumatic jet M 8 x1 mm as per data sheet B1.8241 (1)
Pneumatic jet M5 x 0.5 mm as per data sheet B1.8242 (1)
Pneumatic position monitoring for manifold-mounting, ND 2 mm switching range 2 to 10 mm max. 10 bar, as per data sheet B1.852 (1)
Pneumatic position monitoring for manifold-mounting, ND 2 mm switching range 2 to 9 mm max. 10 bar, as per data sheet B1.852 (1)
Power unit 0.52 l/min supply voltage 400 V Y 50 Hz with electric control and clutch switch with external release max. 200 bar, as per data sheet D8.010 (1)
Power unit 0.52 l/min supply voltage 400 V Y 50 Hz with electric control and clutch switch with external release with CEE connecting line max. 200 bar, as per data sheet D8.010 (1)
Power unit 0.52 l/min supply voltage 400 V Y 50 Hz with electric control and clutch switch with external release with CEE connecting line with handle max. 200 bar, as per data sheet D8.010 (1)
Power unit 0.52 l/min supply voltage 400 V Y 50 Hz with electric control and clutch switch with external release with CEE connecting line with handle with oil level and temperature control max. 200 bar, as per data sheet D8.010 (1)
Power unit 0.52 l/min supply voltage 400 V Y 50 Hz with electric control and clutch switch with external release with CEE connecting line with oil level and temperature control max. 200 bar, as per data sheet D8.010 (1)
Power unit 0.52 l/min supply voltage 400 V Y 50 Hz with electric control and clutch switch with external release with handle max. 200 bar, as per data sheet D8.010 (1)
Power unit 0.52 l/min supply voltage 400 V Y 50 Hz with electric control and clutch switch with external release with handle with oil level and temperature control max. 200 bar, as per data sheet D8.010 (1)
Power unit 0.52 l/min supply voltage 400 V Y 50 Hz with electric control and clutch switch with external release with oil level and temperature control max. 200 bar, as per data sheet D8.010 (1)
Power unit 0.52 l/min supply voltage 400 V Y 50 Hz with electric control and foot switch with external release max. 200 bar, as per data sheet D8.010 (1)
Power unit 0.52 l/min supply voltage 400 V Y 50 Hz with electric control and foot switch with external release with CEE connecting line max. 200 bar, as per data sheet D8.010 (1)
Power unit 0.52 l/min supply voltage 400 V Y 50 Hz with electric control and foot switch with external release with CEE connecting line with handle max. 200 bar, as per data sheet D8.010 (1)
Power unit 0.52 l/min supply voltage 400 V Y 50 Hz with electric control and foot switch with external release with CEE connecting line with handle with oil level and temperature control max. 200 bar, as per data sheet D8.010 (1)
Power unit 0.52 l/min supply voltage 400 V Y 50 Hz with electric control and foot switch with external release with CEE connecting line with oil level and temperature control max. 200 bar, as per data sheet D8.010 (1)
Power unit 0.52 l/min supply voltage 400 V Y 50 Hz with electric control and foot switch with external release with handle max. 200 bar, as per data sheet D8.010 (1)
Power unit 0.52 l/min supply voltage 400 V Y 50 Hz with electric control and foot switch with external release with handle with oil level and temperature control max. 200 bar, as per data sheet D8.010 (1)
Power unit 0.52 l/min supply voltage 400 V Y 50 Hz with electric control and foot switch with external release with oil level and temperature control max. 200 bar, as per data sheet D8.010 (1)
Power unit 0.52 l/min supply voltage 400 V Y 50 Hz with electric control and manual switch with external release max. 200 bar, as per data sheet D8.010 (1)
Power unit 0.52 l/min supply voltage 400 V Y 50 Hz with electric control and manual switch with external release with CEE connecting line max. 200 bar, as per data sheet D8.010 (1)
Power unit 0.52 l/min supply voltage 400 V Y 50 Hz with electric control and manual switch with external release with CEE connecting line with handle max. 200 bar, as per data sheet D8.010 (1)
Power unit 0.52 l/min supply voltage 400 V Y 50 Hz with electric control and manual switch with external release with CEE connecting line with handle with oil level and temperature control max. 200 bar, as per data sheet D8.010 (1)
Power unit 0.52 l/min supply voltage 400 V Y 50 Hz with electric control and manual switch with external release with CEE connecting line with oil level and temperature control max. 200 bar, as per data sheet D8.010 (1)
Power unit 0.52 l/min supply voltage 400 V Y 50 Hz with electric control and manual switch with external release with handle max. 200 bar, as per data sheet D8.010 (1)
Power unit 0.52 l/min supply voltage 400 V Y 50 Hz with electric control and manual switch with external release with handle with oil level and temperature control max. 200 bar, as per data sheet D8.010 (1)
Power unit 0.52 l/min supply voltage 400 V Y 50 Hz with electric control and manual switch with external release with oil level and temperature control max. 200 bar, as per data sheet D8.010 (1)
Power unit 0.52 l/min supply voltage 400 V Y 50 Hz with electric control, without switch with external release max. 200 bar, as per data sheet D8.010 (1)
Power unit 0.52 l/min supply voltage 400 V Y 50 Hz with electric control, without switch with external release with CEE connecting line max. 200 bar, as per data sheet D8.010 (1)
Power unit 0.52 l/min supply voltage 400 V Y 50 Hz with electric control, without switch with external release with CEE connecting line with handle max. 200 bar, as per data sheet D8.010 (1)
Power unit 0.52 l/min supply voltage 400 V Y 50 Hz with electric control, without switch with external release with CEE connecting line with handle with oil level and temperature control max. 200 bar, as per data sheet D8.010 (1)
Power unit 0.52 l/min supply voltage 400 V Y 50 Hz with electric control, without switch with external release with CEE connecting line with oil level and temperature control max. 200 bar, as per data sheet D8.010 (1)
Power unit 0.52 l/min supply voltage 400 V Y 50 Hz with electric control, without switch with external release with handle max. 200 bar, as per data sheet D8.010 (1)