ZWZ Bearing Group corp.
By ZWZ Bearing Group corp.

Spherical Roller Bearing 24100K Series, With Tapered Bore, Taper 1:12 (K30 1:30)

Manufacturer ZWZ Bearing Group corp.
Description Spherical Roller Bearing 24100K Series, With Tapered Bore 24124CAK30/W33
Part number 24124CAK30/W33
CAD models
Share

Product selection

Level of detail
Index Selector Part No. d D B rsmin Cr (kN) Cor (kN) Limiting Speed (grease) (rpm) Limiting Speed (oil) (rpm) d2 D1 b k da Da ra e y1 y2 y0 Weight (kg)
1 21 24124CAK30/W33 120 200 80 2 620 925 1400 1800 146 167 80 3 130 190 2 .3 2.3 3.4 2.2 9.88
2 22 24126CAK/W33 130 210 80 2 650 980 1700 2200 153 180 80 4 140 200 2 .35 1.9 2.9 1.8 10.2
3 23 24126CAK30/W33 130 210 80 2 650 980 1700 2200 153 180 80 4 140 200 2 .35 1.9 2.9 1.8 10.4
4 24 24128CAK30/W33 140 225 85 2.1 730 1150 850 1100 165 192 85 4.5 152 213 2 .37 1.8 2.7 1.8 13.2
5 25 24130CAK30/C3W33 150 250 100 2.1 970 1450 800 1000 180 208 100 4.5 162 238 2 .37 1.8 2.7 1.8 19
6 26 24132CAK30/C3W33 160 270 109 2.1 1120 1690 700 900 193 225 109 4 172 258 2 .4 1.688 2.513 1.65 24.2
7 27 24134CAK30/W33 170 280 109 2.1 1160 1830 670 850 203 237 109 5 182 268 2 .37 1.8 2.7 1.8 24.7
8 28 24138CAK30/W33 180 320 128 3 1520 2400 600 750 226 267 128 6 204 306 2.5 .4 1.688 2.513 1.65 41.8
9 29 24138CAK30F3/W33 190 320 128 3 1520 2400 600 750 226 267 128 6 204 306 2.5 .4 1.688 2.513 1.65 41.5
10 30 24140CAK30F3 200 340 140 3 1710 3800 5601 700 242 283 140 6 214 326 2.5 .4 1.7 2.5 1.6 51.3
11 1 24140CAK30F3/W33 200 340 140 3 1710 3800 5601 700 242 283 140 6 214 326 2.5 .4 1.7 2.5 1.6 51.3
12 2 24144CAK30 220 370 150 4 2010 3410 500 630 262 308 150 6 238 352 3 .4 1.7 2.5 1.6 66.4
13 3 24148CAK/W33 240 400 160 4 2280 3705 480 600 285 336 160 6 258 382 3 .4 1.7 2.5 1.6 75.6
14 4 24148CAK30/C3W33 240 400 160 4 2280 3705 480 600 285 336 160 6 258 382 3 .4 1.7 2.5 1.6 77.8
15 5 24148CAK30F3/W33 240 400 160 4 2280 3705 480 600 285 336 160 6 258 382 3 .4 1.7 2.5 1.6 77.8
16 6 24152CAK30/W33 260 440 180 4 2850 4560 430 530 312 366 180 8 278 422 3 .393 1.731 2.577 1.692 112
17 7 24156CAK30/W33 280 460 180 5 2900 4950 400 500 327 393 180 8 302 438 4 .4 1.7 2.5 1.6 115
18 8 24160CAK30/W33 300 500 200 5 3560 5990 600 750 356 420 200 6 322 478 4 .386 1.751 2.606 1.712 157
19 9 24164CAK30/W33 320 540 210 5 4040 6750 340 430 364 455 210 9.5 342 518 4 .4 1.7 2.5 1.6 203
20 10 24168CAK30/W33 340 580 243 5 5040 8220 320 400 408 486 243 10 362 558 4 .4 1.7 2.5 1.6 256
21 11 24168CAK30F3/W33 340 580 243 5 5040 8220 320 400 408 486 243 10 362 558 4 .4 1.7 2.5 1.6 258
22 12 24172CAK30F3/W33 360 600 243 5 5320 8840 300 380 430 511 243 12 382 578 4 .37 1.8 2.7 1.8 268
23 13 24172CAK30/W33 360 600 243 5 5320 8840 300 380 430 511 243 12 382 578 4 .37 1.8 2.7 1.8 267
24 14 24172CAK30F1/W33 360 600 243 5 5320 8840 300 380 430 511 243 12 382 578 4 .37 1.8 2.7 1.8 268
25 15 24176CAK30/W33 380 620 243 5 5420 9310 300 380 457 540 243 9 402 598 4 .3 2.3 3.4 2.2 290
26 16 24180CAK30/W33 400 650 250 6 5890 10070 320 400 476 563 250 8 428 622 5 .36 1.87 2.79 1.83 320
27 17 24184CAK30/W33 420 700 280 6 7000 11950 300 380 495 596 280 12 448 674 5 .38 1.8 2.6 1.7 428
28 18 24188CAK30/W33 440 720 280 6 7120 12500 300 380 517 618 280 12 468 692 5 .37 1.8 2.7 1.8 455
29 19 24192CAK30/W33 460 760 300 7.5 7850 14400 160 200 540 639 300 8 496 724 6 .374 1.805 2.7 1.8 460
30 20 24196CAK30/W33 480 790 308 7.5 8550 14900 240 320 568 673 308 8 513 759 6 .37 1.8 2.7 1.8 584
31 31 24196CAK30F3/W33 480 790 308 7.5 8550 14900 240 320 568 673 308 8 513 759 6 .37 1.8 2.7 1.8 581
32 32 241/500CAK30/W33 500 830 325 7.5 9300 16100 300 380 588 712 325 12 531 798 6 .37 1.8 2.7 1.8 712
33 33 241/530CAK30/W33 530 870 335 7.5 10000 18000 190 280 622 748 335 12 560 837 6 .37 1.8 2.8 1.8 825
34 34 241/560CAF3K30/HCW33 560 920 355 7.5 11400 20500 120 160 634 796 355 12 596 884 6 .37 1.8 2.8 1.8 950
35 35 241/560CAK30/HCW33 560 920 355 7.5 11400 20500 120 160 634 796 355 12 596 884 6 .37 1.8 2.8 1.8 955
36 36 241/560CAF3K30/W33 560 920 355 7.5 11400 20500 120 160 634 796 355 12 596 884 6 .37 1.8 2.8 1.8 950
37 37 241/560CAK30/W33 560 920 355 7.5 11400 20500 120 160 634 796 355 12 596 884 6 .37 1.8 2.8 1.8 955
38 38 241/560K30/W33 560 920 355 7.5 10000 20000 120 160 662 777 355 12 596 884 6 .37 1.8 2.8 1.8 956
39 39 241/710CAK30 710 1150 438 9.5 14400 30800 160 210 876 981 438 12 758 1232 8 .35 1.9 2.9 1.8 1793
40 40 241/600CAK30/W33 600 980 375 7.5 10900 22400 300 500 709 827 375 8 636 944 6 .356 1.896 2.823 1.854 1134
41 41 241/630CAK30/W33 630 1030 400 7.5 12000 25600 160 210 736 885 400 12 662 996 6 .37 1.8 2.7 1.8 1400
42 42 241/670CAK30/W33 670 1090 412 7.5 14000 31500 150 200 786 934 412 12 705 1056 6 .36 1.874 2.791 1.833 1507
43 43 241/710CAK/W33 710 1150 438 9.5 14400 30800 90 120 838 982 438 12 754 1106 8 .35 1.9 2.9 1.8 1761
44 44 241/710K30/HCW33 710 1150 438 9.5 13200 31000 105 140 836 974 438 12.5 754 1106 8 .38 1.8 2.6 1.7 1800
45 45 241/710CAK30/W33 710 1150 438 9.5 14400 30800 160 210 876 1039 438 12 758 1232 8 .35 1.9 2.9 1.8 1793
46 46 241/750CAK30/W33 750 1220 475 9.5 16400 37000 130 170 872 1039 475 12 792 1175 8 .35 1.9 2.9 1.8 2135
47 47 241/750CAK30F3/W33 750 1220 475 9.5 16400 37000 130 170 872 1039 475 12 792 1175 8 .35 1.9 2.9 1.8 2146
48 48 241/750CAK30/HAW33 750 1220 475 9.5 16400 37000 130 170 872 1039 475 12 792 1175 8 - - - - 2160
49 49 241/800CAK30/W33 800 1280 475 9.5 17500 38400 130 170 938 1102 475 12 842 1238 8 .35 1.9 2.9 1.8 2313
50 50 241/850CA30K/W33 850 1360 500 12 19200 42700 105 140 986 1180 500 12 898 1312 10 .35 1.9 2.9 1.8 2720
51 51 241/900CAK30F3/W33 884 1420 515 12 20300 46500 95 140 1042 1233 515 12 948 1372 10 .35 1.9 2.9 1.8 3360
52 52 241/900CAK/W33 900 1420 515 12 20300 46500 95 140 1042 1233 515 12 948 1372 10 .35 1.9 2.9 1.8 3400
53 53 241/900CAK30/W33 900 1420 515 12 20300 46500 95 140 1042 1233 515 12 948 1372 10 .35 1.9 2.9 1.8 3360
54 54 241/950CAK30/W33 950 1500 545 7.5 22700 52200 90 120 1104 1304 545 12 998 1452 6 .35 1.9 2.9 1.8 3540
55 55 241/1000CAK30/W33 1000 1580 580 12 25300 58900 85 110 1160 1372 580 12 965 1532 10 .35 1.9 2.9 1.8 4260
56 56 241/1120K30F3/W33X 1120 1750 630 15 29500 72000 70 80 1297 1509 630 16 - - - - - - - 5610

Contact the supplier

ZWZ Bearing Group corp.

ZWZ Bearing Group corp.

ZWZ Group, the backbone of China’s bearing industry, has always been leading the industry trends.

Google Map