3

Spherical roller bearing 23800 series

Manufacturer ZWZ Bearing Group corp.
Description Spherical roller bearing 23800 series 23856CA/W33
Part number 23856CA/W33
Product selection
Selector Part No. d D B rsmin Cr (kN) Cor (kN) Limiting Speed (grease) (rpm) Limiting Speed (oil) (rpm) d2 D1 b k da Da ra e y1 y2 y0 Weight (kg)
6 23856CA/W33 280 350 52 2 435 1230 1200 1500 305 328 52 4.5 278 348 2 .126 5.359 7.979 5.24 11.4
7 23856CA 280 350 52 2 435 1230 1200 1500 305 328 52 4.5 278 348 2 .126 5.359 7.979 5.24 11.4
8 23860CA/W33 300 380 60 3 640 1580 950 1400 328 357 60 6 310 368 2 .13 5.2 7.7 5 16.8
9 23864CA/W33 320 400 60 2.1 670 1620 920 1280 346 376 60 6 332 388 2 .12 5.6 8.4 5.6 20.5
10 23896CA 480 600 90 3 1350 3985 500 900 523 563 90 7.5 500 580 2.5 .126 5.359 7.979 5.24 60.4
11 23896CA/W33 480 600 90 3 1350 3985 500 900 523 563 90 7.5 500 580 2.5 .126 5.359 7.979 5.24 60.4
12 238/500CA/W20 500 620 90 3 1400 3800 420 520 542 586 90 8 512 606 2.5 .12 5.6 8.4 5.6 62
13 238/500CA/W33 500 620 90 3 1400 3800 420 520 542 586 90 8 512 606 2.5 .12 5.6 8.4 5.6 62
14 238/530CAF1/W33 530 650 90 3 1800 5350 400 500 575 613 90 12 552 652 2.5 .12 5.6 8.4 5.6 64.2
15 238/630CAF3/W33 630 780 112 4 2200 6300 300 400 682 738 112 9 645 765 3 .12 5.6 8.4 5.6 123
1 238/670CA/W33 670 820 112 4 2410 6600 300 600 721 778 112 9 693 805 3 - - - - 128
2 238/710CAF3/W33 710 870 118 4 2680 7500 260 350 761 824 118 12 725 855 3 .11 6.1 9.1 6.3 156
3 238/750CA/W33 750 920 128 5 3100 9000 240 310 806 873 128 12 770 902 4 .11 6.1 9.1 6.3 186
4 238/850CA/W33 850 1030 136 5 3400 10000 180 250 910 980 136 12 866 1012 4 .11 6.1 9.1 6.3 232
5 238/1000CA/C3W33-QL 1000 1220 165 6 4580 13600 150 300 1069 1154 165 12 972 1260 5 .114 5.916 8.808 5.784 407
16 238/1060CA/W33 1060 1280 165 6 4500 14200 150 195 1134 1218 165 12 1082 1258 5 .11 6.1 9.1 6.3 440
17 238/1180CAF3A/W20 1180 1420 180 6 5500 17600 150 190 1254 1349 180 9 1180 1450 5 .11 6.28 9.35 6.14 580
Part No.
d
D
B
rsmin
Cr (kN)
Cor (kN)
Limiting Speed (grease) (rpm)
Limiting Speed (oil) (rpm)
d2
D1
b
k
da
Da
ra
e
y1
y2
y0
Weight (kg)
Contact the supplier
ZWZ Bearing Group corp. ZWZ Group, the backbone of China’s bearing industry, has always been leading the industry trends.
ZWZ Bearing Group corp.
瓦房店轴承集团有限责任公司