3

Spherical Roller Bearing 23100K Series, With Tapered Bore, Taper 1:12 (K30 1:30)

Manufacturer ZWZ Bearing Group corp.
Description Spherical Roller Bearing 23100K Series, With Tapered Bore 23120CAK/W33
Part number 23120CAK/W33
Product selection
Selector Part No. d D B rsmin Cr (kN) Cor (kN) Limiting Speed (grease) (rpm) Limiting Speed (oil) (rpm) d2 D1 b k da Da ra e y1 y2 y0 Weight (kg)
77 23120CAK/W33 100 165 52 2 347 510 2000 2800 121 143 52 3 110 155 2 .3 2.9 4.4 2.8 4.26
78 23120K/W33 100 165 52 2 347 465 2000 2800 121 143 52 3 110 155 2 .3 2.25 3.35 2.2 4.44
79 23122CAK/C3W33 110 180 56 2 409 580 1900 2600 132 156 56 3 120 170 2 .3 2.25 3.35 2.2 5.73
80 23122CAKF3/W33 110 180 56 2 409 580 1900 2600 132 156 56 3 120 170 2 .3 2.25 3.35 2.2 5.51
81 23124CAK/W33 120 200 62 2 490 715 1800 2400 146 174 62 3 130 190 2 .3 2.3 3.4 2.2 12.2
82 23124K 120 200 62 2 430 715 1900 2600 146 174 62 3 130 190 2 .31 2.2 3.3 2.2 7.73
83 23126CAKF3/W33 130 210 64 2 530 790 1700 2200 156 183 64 4 140 200 2 .28 2.4 3.5 2.5 10.1
84 23128K/W33 140 225 68 2.1 550 865 1600 2000 166 196 68 5 152 213 2 - - - - 10.9
85 23128K 140 225 68 2.1 550 865 1600 2000 166 196 68 5 152 213 2 - - - - 10.9
86 23128KF3 140 225 68 2.1 550 865 1600 2000 166 196 68 0 152 213 2 - - - - 10.7
1 23130K/W33 150 250 80 2.1 660 625 1400 1800 182 216 80 5 162 238 2 - - - - 16.1
2 23130CAKF3/W33 150 250 80 2.1 790 1140 1400 1800 182 216 80 5 162 238 2 .3 2.3 3.4 2.2 16.4
3 23130K 150 250 80 2.1 660 625 1400 1800 182 216 80 5 162 238 2 - - - - 16.1
4 23130KF3 150 250 80 2.1 660 625 1400 1800 182 216 80 5 162 238 2 - - - - 15.9
5 23130CAK 150 250 80 2.1 790 1140 1400 1800 182 216 80 5 162 238 2 .3 2.3 3.4 2.2 16.4
6 23132CK/W33 160 270 86 2.1 930 1300 1400 1800 193 231 86 6 172 258 2 .34 1.99 2.96 1.94 21.2
7 23134K/W33 160 280 88 2.1 890 1450 1200 1600 204 246 88 6 182 268 2 - - - - 21.6
8 23134CAK/W33 160 280 88 2.1 990 1530 1200 1600 204 243 88 6 182 268 2 .3 2.3 3.4 2.2 24.3
9 23132CAK 160 270 86 2.1 930 1430 1300 1700 188 234 86 0 172 258 2 .3 2.3 3.4 2.2 21.7
10 23132K 160 270 86 2.1 685 1140 1400 1800 193 231 86 0 172 258 2 .34 1.985 2.956 1.941 20.6
11 23132CK 160 270 86 2.1 930 1300 1400 1800 193 231 86 6 172 258 2 .34 1.99 2.96 1.94 21.2
12 23134K 170 280 88 2.1 890 1450 1200 1600 204 246 88 6 182 268 2 - - - - 21.6
13 23134KF3 170 280 88 2.1 890 1450 1200 1600 204 246 88 0 182 268 2 - - - - 21.2
14 23134CAK 170 280 88 2.1 990 1530 1200 1600 204 243 88 6 182 268 2 .3 2.3 3.4 2.2 24.3
15 23134CAKF3 170 280 88 2.1 990 1530 1200 1600 204 243 88 0 182 268 2 .3 2.3 3.4 2.2 24.6
16 23136K 180 300 96 3 1140 1670 1100 1500 216 259 96 6 194 286 2.5 - - - - 28.2
17 23136KF3 180 300 96 3 1140 1670 1100 1500 216 259 96 6 194 286 2.5 - - - - 27.8
18 23136CAK30/W33 180 300 96 3 1140 1800 1100 1500 216 259 96 6 194 286 2.5 - - - - 26.8
19 23136CAK/W33 180 300 96 3 1140 1800 1100 1500 216 259 96 6 194 286 2.5 .3 2.3 3.4 2.2 26.5
20 23136K/W33 180 300 96 3 1140 1670 1100 1500 216 259 96 6 194 286 2.5 - - - - 28.2
21 23136KF3/W33 180 300 96 3 1140 1670 1100 1500 216 259 96 6 194 286 2.5 - - - - 27.8
22 23136CAK 180 300 96 3 1140 1800 1100 1500 216 259 96 0 194 286 2.5 .3 2.3 3.4 2.2 27
23 23138K/W33 180 320 104 3 1100 1880 1000 1400 232 271 104 7 204 306 2.5 - - - - 35.3
24 23138K 190 320 104 3 1100 1880 1000 1400 232 271 104 7 204 306 2.5 - - - - 35.3
25 23138KF3 190 320 104 3 1100 1880 1000 1400 232 271 104 0 204 306 2.5 - - - - 34.9
26 23138CAK/W33 190 320 104 3 1300 1980 1000 1400 232 276 104 7 204 306 2.5 - - - - 30
27 23140CAK 200 340 112 3 1520 2240 950 1300 243 292 112 7 214 326 2.5 .31 2.2 3.3 2.2 42.6
28 23140CAK/W33 200 340 112 3 1520 2240 950 1300 243 292 112 7 214 326 2.5 .31 2.2 3.3 2.2 42.6
29 23144CAK/W33 220 370 120 4 1510 2710 900 1200 268 320 120 7 238 352 3 .3 2.3 3.4 2.2 53.1
30 23144K 220 370 120 4 1500 1160 900 1200 265 310 120 0 238 352 3 - - - - 53.2
31 23144KF3/W33 220 370 120 4 1500 1160 900 1200 265 310 120 7 238 352 3 - - - - 52.4
32 23144CAK 220 370 120 4 1510 2710 900 1200 268 320 120 7 238 352 3 .3 2.3 3.4 2.2 53.1
33 23144CAKF3/W33 220 370 120 4 1730 2710 900 1200 268 320 120 7 238 352 3 .3 2.3 3.4 2.2 52.7
34 23148K 240 400 128 4 1550 2930 850 1100 290 347 128 8 258 382 3 - - - - 65.6
35 23148CAK/W33 240 400 128 4 1980 3040 850 1100 289 345 128 8 258 382 3 .305 2.212 3.293 2.163 66.5
36 23148K/W33 240 400 128 4 1550 2930 850 1100 290 347 128 8 258 382 3 - - - - 65.6
37 23152K 260 440 144 4 2420 3700 800 1000 318 372 144 0 278 422 3 - - - - 90.2
38 23152K/HG2YA6 260 440 144 4 2420 3750 800 1000 310 380 144 0 278 422 3 - - - - 94.4
39 23152K/HG2YAB 260 440 144 4 2420 3750 800 1000 310 380 144 0 278 422 3 - - - - 94.4
40 23152CAK 260 440 144 4 2420 3750 800 1000 310 379 144 9 278 422 3 .31 2.2 3.3 2.2 88.7
41 23152CAK/HG2C9YA6W33 260 440 144 4 2420 3750 800 1000 310 379 144 9 278 422 3 .31 2.2 3.3 2.2 88.7
42 23152CAK30 260 440 144 4 2420 3750 800 1000 310 379 144 9 278 422 3 .31 2.2 3.3 2.2 86.7
43 23152CAK/W33 260 440 144 4 2420 3750 800 1000 310 379 144 9 278 422 3 .31 2.2 3.3 2.2 88.7
44 23152CAK30/W33 260 440 144 4 2420 3750 800 1000 310 379 144 9 278 422 3 .31 2.2 3.3 2.2 86.7
45 23156CAK/W33 280 460 146 5 2520 4150 750 950 333 400 146 8 302 438 4 .3 2.3 3.4 2.2 96.9
46 23160CAK/W33 280 500 160 5 3040 4850 670 850 356 433 160 9 322 478 4 .3 2.3 3.4 2.2 123
47 23164CAK/W33 280 540 176 5 3560 5700 630 800 389 465 176 8 342 518 4 .31 2.2 3.3 2.2 195
48 23156CAKF3 280 460 146 5 2520 4150 750 950 333 400 146 0 302 438 4 .3 2.3 3.4 2.2 100
49 23156CAK 280 460 146 5 2520 4150 750 950 333 400 146 8 302 438 4 .3 2.3 3.4 2.2 96.9
50 23160CAKF3 300 500 160 5 3040 4850 670 850 356 433 160 0 322 478 4 .3 2.3 3.4 2.2 123
51 23160CAK 300 500 160 5 3040 4850 670 850 356 433 160 9 322 478 4 .3 2.3 3.4 2.2 123
52 23164K/W33 320 540 176 5 2990 5350 630 800 387 465 176 12 342 518 4 - - - - 165
53 23164CAK 320 540 176 5 3560 5700 630 800 389 465 176 8 342 518 4 .31 2.2 3.3 2.2 195
54 23168CAK/W33 340 580 190 5 4040 6460 600 750 412 497 190 8 362 558 4 .31 2.2 3.3 2.2 208
55 23168CAKF3/W33 340 580 190 5 4040 6460 600 750 412 497 190 8 362 558 4 .31 2.2 3.3 2.2 206
56 23176CAKF3/W33 360 620 194 5 4300 7750 500 900 457 540 194 8 402 598 4 .3 2.3 3.4 2.2 241
57 23180CAK/W33 360 650 200 6 4550 8200 500 900 480 568 200 8 428 622 5 .28 2.4 3.6 2.5 264
58 23172K/W33 360 600 192 5 3400 6200 560 700 434 518 192 12 382 578 4 .3 2.3 3.4 2.2 218
59 23172CAK/W33 360 600 192 5 4080 6850 560 700 434 518 192 12 382 578 4 .3 2.3 3.4 2.2 223
60 23172CAKF1/W33 360 600 192 5 4080 6850 560 700 434 518 192 12 382 578 4 .3 2.3 3.4 2.2 222
61 23176CAK 380 620 194 5 4300 7750 500 900 457 540 194 8 402 598 4 .3 2.3 3.4 2.2 242
62 23176CAK30/W33 380 620 194 5 4300 7750 500 900 457 540 194 8 402 598 4 .3 2.3 3.4 2.2 241
63 23176CAKF3 380 620 194 5 4300 7750 500 900 457 540 194 8 402 598 4 .3 2.3 3.4 2.2 241
64 23176CAK/W33 380 620 194 5 4300 7750 500 900 457 540 194 8 402 598 4 .3 2.3 3.4 2.2 243
65 23180CAKF3/W33 400 650 200 6 4550 8200 500 900 480 568 200 8 428 622 5 .28 2.4 3.6 2.5 264
66 23184CAK 420 700 224 6 5320 9200 360 450 505 605 224 12 448 672 5 .3 2.3 3.4 2.2 352
67 23184CAK/W33 420 700 224 6 5320 9200 360 450 505 605 224 12 448 672 5 .3 2.3 3.4 2.2 352
68 23188CAK/W33 440 720 226 6 5900 10000 400 750 522 626 226 12 468 692 5 .3 2.3 3.4 2.2 372
69 23192CAK/W33 460 760 240 7.5 6300 11100 350 700 557 660 240 8 496 724 6 .3 2.3 3.4 2.2 437
70 23192CAKF3/W33 460 760 240 7.5 6300 11100 350 700 557 660 240 8 496 724 6 .3 2.3 3.4 2.2 435
71 231/479X2CAKF1/W33XYB2 479 790 258 7.5 5300 12100 300 380 578 683 258 12 516 754 6 .31 2.2 3.3 2.2 497
72 23196CAKF1/W33X 480 790 248 7.5 6850 12000 350 700 578 687 248 12 516 754 6 .3 2.3 3.4 2.2 485
73 23196CAK/W33 480 790 248 7.5 6850 12000 350 700 578 687 248 12 516 754 6 .3 2.3 3.4 2.2 489
74 23196CAKF3/W33X 480 790 248 7.5 6850 12000 350 700 578 687 248 12 516 754 6 .3 2.3 3.4 2.2 485
75 231/500CAK/W33 500 830 264 7.5 7550 13800 350 650 603 726 264 12 536 794 6 .3 2.3 3.4 2.2 588
76 231/530CAK/W33 530 870 272 7.5 8050 13300 300 600 635 762 272 12 560 837 6 .3 2.3 3.4 2.2 640
87 231/560CAKF3/W33 560 920 280 7.5 9050 15700 300 550 677 803 280 12 596 884 6 .3 2.3 3.4 2.2 745
88 231/560CAK/W33 560 920 280 7.5 9050 15700 300 550 677 803 280 12 596 884 6 .3 2.3 3.4 2.2 745
89 231/630CAK/W33 630 1030 315 7.5 10200 20200 200 500 756 918 315 12 668 996 6 .3 2.3 3.4 2.2 1020
90 231/670CAK/W33 670 1090 336 7.5 10800 21200 200 450 801 958 336 12 700 1056 6 .3 2.3 3.4 2.2 1240
91 231/710CAK/W33 710 1150 345 9.8 11800 25200 200 400 851 1016 345 12 750 1110 8 .28 2.4 3.6 2.5 1430
92 231/750CAK/W33 750 1220 365 9.5 13350 28100 200 400 898 1080 365 12 798 1180 8 .28 2.4 3.6 2.5 1760
93 231/800CAK/W33 800 1280 375 9.5 14350 30550 150 350 948 1140 375 12 842 1238 8 .28 2.4 3.6 2.5 1900
94 231/850CAK/W33 850 1360 400 12 15600 33450 150 350 1008 1204 400 12 898 1312 10 .28 2.4 3.6 2.5 2180
95 231/1000CAK/W33 1000 1580 462 12 20300 45600 95 130 1181 1404 462 12 965 1532 10 .28 2.4 3.5 2.5 3410
Part No.
d
D
B
rsmin
Cr (kN)
Cor (kN)
Limiting Speed (grease) (rpm)
Limiting Speed (oil) (rpm)
d2
D1
b
k
da
Da
ra
e
y1
y2
y0
Weight (kg)
Contact the supplier
ZWZ Bearing Group corp. ZWZ Group, the backbone of China’s bearing industry, has always been leading the industry trends.
ZWZ Bearing Group corp.
瓦房店轴承集团有限责任公司