1

Paired Mounting Angular Contact Ball Bearings Typed DF(Face To Face)

Manufacturer ZWZ Bearing Group corp.
Description Paired Mounting Angular Contact Ball Bearings 760206X2TN1/P4DFA
Part number 760206X2TN1/P4DFA
Product selection
Selector Model d Inner Φ (mm) D Outer Φ (mm) B Width (mm) r12 r34 Rated load cr (kN) Rated load cor (kN) Limit Speed (grease) Limit Speed (oil) Action a(DF) da(min) Da(max) Db(max) ra(max) rb(max) Weight
1 760206X2TN1/P4DFA 30 62 30 1 0.6 22.9 44 7300 10000 27 0.419
2 7307BM/DFYA3 35 80 42 1.5 62.4 49 11000 15000 28.1 43.5 74.5 1.5 1.1
3 7209BM/DFCC 45 85 38 1.1 0.6 56 49 6000 7400 35.5 52 78 1 1.97
4 7010C/DF 50 80 32 1 1 41.5 46 10000 14000 1.4 75 0.6 0.489
5 7310ACM/DF 50 110 54 2 1 117 98 8200 11000 10.3 60 104 2 2.41
6 7310BM/DFYA3 50 110 54 2 113 88 8200 11000 40.1 60 100 2 2.35
7 7310CM/DF 50 110 54 2 122 102 8200 11000 5.6 60 100 2 2.41
8 7311ACM/DF 55 120 58 2 2 143 126 3800 5000 51 66 109 2 1 3.3
9 7312ACM/DF 60 130 62 2.1 154 134 4000 5000 13.3 72 118 2 4.05
10 7313BM/DF 65 140 66 2.1 1.1 165 150 3200 4300 60 77 128 2 1 4.96
11 7314ACM/DF 70 150 70 2.1 209 193 5900 7900 16.3 82 138 2 5.93
12 7414BM/DFA 70 180 84 3 3 240 236 2400 3400 74 86 164 2.5 1 11.3
13 7315BM/DF 75 160 74 2.1 2.1 202 194 2800 3800 61.6 87 148 2 1 6.81
14 7316BM/DF 80 170 78 2.1 2.1 220 218 2600 3600 65.8 92 158 2 1 8.3
15 7317ACM/DF 85 180 82 3 265 273 4900 6500 20.8 99 166 2.5 9.78
16 7218B/P4DFA 90 160 60 2 1 166 176 3400 4500 74.9 105 145 1.5 0.6 4.78
17 7219ACQ5/DF 95 170 64 2.1 215 229 4800 6400 29.8 107 158 2 5.95
18 7319ACM/DF 95 200 90 3 305 335 2000 3000 23.8 109 186 2.5 13.3
19 7319BM/DF 95 200 90 3 355 300 4000 5000 78.8 109 186 2.5 13.4
20 7320ACM/DF 100 215 94 3 345 395 1900 2800 26.5 114 201 2 19.2
21 7320BM/DF 100 215 94 3 305 355 1900 2800 85.2 114 201 2 16.8
22 7321BM/DF 105 225 98 3 3 330 390 1800 2600 94 119 211 2.5 1 19
23 7322ACM/DF 110 240 100 3 389 463 3700 5000 31.6 124 226 2.5 19.9
24 7322BM/DF 110 240 100 3 347 425 3700 5000 98.5 124 226 2.5 23.5
25 7024AC/DF 120 180 56 2 164 214 4200 5600 42 130 170 2 4.62
26 7224ACM/DF 120 215 80 2.1 2.1 300 367 1700 24 90 132 203 2 1 12.3
27 7324AC/DF 120 260 110 3 400 540 3300 4500 33.6 134 246 2.5 27.4
28 7324B/DF 120 260 110 3 3 405 525 1600 2200 107 134 246 2.5 1 29.2
29 7226ACM/DF 130 230 80 3 3 320 400 1700 2400 96 144 216 2.5 1 14
30 7326B/DF 130 280 116 4 403 537 3000 4000 114 148 262 3 35.9
31 7226C/P4DFA 130 230 80 3 1.1 335 420 1900 2800 8 148 213 2.5 1 12.5
32 7028AC/DF 140 210 66 2 203 275 3600 4800 48.6 150 200 2 6.92
33 7328B/DF 140 300 124 4 4 445 600 1400 1900 123 157 283 3 1.5 42.3
34 7230B/DF 150 270 90 3 310 430 1600 2000 132 165 256 2.5 22
35 7330AC/DF 150 320 130 4 582 857 2600 3600 45.3 168 302 3 51.6
36 7330B/DF 150 320 130 4 582 856 2600 3600 132 168 302 3 52.3
37 7232AC/DF 160 290 96 3 3 400 580 1300 1800 118 174 276 2.5 1 29
38 7232B/DF 160 290 96 3 3 340 500 1300 1800 118 174 276 2.5 1 27.8
39 7332B/DF 160 340 136 4 547 819 2000 3000 141.8 178 322 3 61.6
40 71934X1B/DFYA3 170 229.5 56 2 147 225 3600 4800 139 168 225 1.5 7.04
41 7236B/DF 180 320 104 4 400 645 1000 1500 158 198 304 3 35
42 7240C/DF 200 360 116 4 589 974 2200 3000 17 218 342 3 50.3
43 7240AC/DF 200 360 116 4 728 920 2200 3000 72.6 218 342 3 50.3
44 7344B/DF 220 460 176 5 800 1450 800 1200 198 240 440 4 142
45 7048B/DF 240 360 112 3 410 760 900 1200 196 255 345 2.5 39
46 366748K 240 370 112 3 199.9 254 356 2.5 48.7
47 71952B/DF 260 360 92 2.1 277 630 1300 1800 214 272 348 2 28.8
48 7052B/DF/W281 260 400 130 4 4 520 970 1000 1500 171 277 383 1.5 3 60
49 7052B/DF 260 400 130 4 4 520 970 1000 1500 171 277 383 1.5 3 60
50 7068B/DF 340 520 164 5 725 1620 660 900 282 360 500 4 124
51 7088BM/DF 440 650 188 6 885 2190 500 650 263 461 548 4 221
52 708/500A/DF 500 620 74 2.1 430 1230 520 700 286 512 610 2 54.5
53 718/530A/DF 530 650 112 3 620 1810 510 680 285 544 638 2.5 77
54 718/710AC/DF 710 870 148 4 955 3240 370 480 294 726 856 3 192
55 718/750A/DF 750 920 156 5 985 3450 310 420 404 768 902 4 220
56 70/1000X2AF3/P69DF 1000 1420 260 7.5 2 480
57 718/1180ACF3/DF 1180 1420 212 6 4 1410 7300 180 270 500 1235 1365 657
58 718/1320ACF3/DF 1320 1600 244 6 1930 8230 200 300 558.9 1348 1572 5 987
Model
d Inner Φ (mm)
D Outer Φ (mm)
B Width (mm)
r12
r34
Rated load cr (kN)
Rated load cor (kN)
Limit Speed (grease)
Limit Speed (oil)
Action a(DF)
da(min)
Da(max)
Db(max)
ra(max)
rb(max)
Weight
Contact the supplier
ZWZ Bearing Group corp. ZWZ Group, the backbone of China’s bearing industry, has always been leading the industry trends.
ZWZ Bearing Group corp.
瓦房店轴承集团有限责任公司