1

Paired Mounting Angular Contact Ball Bearings Typed DT(Tandem Installation)

Manufacturer ZWZ Bearing Group corp.
Description Paired Mounting Angular Contact Ball Bearings 7206BM/DT
Part number 7206BM/DT
Product selection
Selector Model d Inner Φ (mm) D Outer Φ (mm) B Width (mm) r12 r34 Rated load cr (kN) Rated load cor (kN) Limit Speed (grease) Limit Speed (oil) Action a(DT) da(min) Da(max) Db(max) ra(max) rb(max) Weight
1 7206BM/DT 30 62 32 1 0.3 30 24.5 7300 10000 27.3 35.6 56.5 1 0.497
2 760206X2TN1/P4DT 30 62 30 1 0.6 37.5 88 7300 10000 27 0.419
3 7207BM/DT 35 72 34 1.1 0.6 41.5 34 6300 8400 31 42 65 1 0.656
4 7207CHATN1/P4DTCX 35 72 34 1.1 0.6 48 41 6300 8500 31 42 65 1 1 0.584
5 7307BM/DT 35 80 42 1.5 0.6 62 49 6000 8000 35 43.5 71.5 1.5 1.1
6 760308X2TN1/P4ADTA 40 90 40 1 0.6 77 187 6000 7500 39 1.27
7 7209BM/DT 45 85 38 1.1 0.6 56 49 6000 7400 36.8 52 78 1 1.97
8 7309BM/DT 45 100 50 1.5 0.6 97.5 79 4800 6300 43 54 91 1.5
9 7210BM/DT 50 90 40 1.1 0.6 580 53.5 4800 6300 39.4 57 83 1 2.35
10 7011C/DT 55 90 36 1.1 0.6 53 54 28.4 62 85 0.772
11 7311BM/DT 55 120 58 2 1 127 112 3800 5000 51 66 109 2 1 3.22
12 7012ACHA/P4DTA 60 95 36 1.1 0.6 54 58 6000 8000 22 60 90 0.6 0.816
13 7012ACHATN1/P4DTCX 60 95 36 1.1 0.6 54 58 6000 8000 22 60 90 0.6 0.815
14 7212C/DT 60 110 44 1.5 0.6 72.5 98.8 7700 10000 22 69 101 1.5 1.57
15 7312ACM/DT 60 130 62 2.1 1.1 154 134 3600 4800 55 72 118 2 4.24
16 7013AC/DT 65 100 36 1.1 0.6 54.6 62 7800 10000 28.2 72 93 1 0.828
17 7313BM/DT 65 140 66 2.1 1.1 165 150 3200 4300 76.5 77 128 2 1 4.96
18 7214BM/DT 70 125 48 1.5 0.6 108 108 3300 4600 52.9 79 116 1.5 2.54
19 7314BM/DT 70 150 70 2.1 185 171 3000 4000 64 82 138 2 6.32
20 7015ACHATN1/P4DTCX 75 115 40 1.1 1.1 69 83.5 6000 8000 56 80 110 0.6 1.29
21 7215CHATN1/P4DTCX 75 130 50 1.5 0.6 103 113 3200 4300 56 84 121 1.5 1.5 2.51
22 7315ACM/DT 75 160 74 2.1 1.1 228 218 5500 7400 45.9 87 148 2 7.09
23 7315ACQ1/DT 75 160 74 2.1 1.1 228 218 5500 7400 45.9 87 148 2 7.04
24 7315B/DT 75 160 74 2.1 1.1 203 194 3600 4800 67.8 87 148 2 6.51
25 7315BQ1/P6DTGAS0 75 160 74 2.1 1.1 203 194 3600 4800 67.8 87 148 2 7.41
26 7315BM/DT 75 160 74 2.1 2.1 202 194 2800 3800 117 87 148 2 1 6.81
27 7316BM/DT 80 170 78 2.1 1.1 218 218 3400 4500 71.9 92 158 2 8.5
28 7416AC/DT 80 200 96 3 1.1 320 339 4000 6000 56.7 94 186 2.5 14.4
29 7317BM/DT 85 180 82 3 1.1 230 240 2400 3400 76 99 166 2.5 2.5 9.78
30 7318BM/DT 90 190 86 3 1.1 250 270 4500 6300 138.9 104 176 2.5 10.3
31 7319BM/DT 95 200 90 3 3 273 300 2000 3000 61.5 109 186 2.5 12.6
32 7320BT/DT 100 215 94 3 1.1 309 354 4100 5500 89.6 114 201 2.5 15.2
33 7322ACM/DT 110 240 100 3 1.1 389 463 3700 5000 65.8 124 226 2.5 19.8
34 7024BM/DT 120 180 56 2 1 140 185 2000 2900 77 130 170 2
35 7024ACHA/P4DTA 120 180 56 2 1 153 206 1900 2800 77 129 171 2 1 4.27
36 7324B/DT 120 260 110 3 1.1 410 525 3300 4500 107.2 134 246 2.5 29.2
37 7326B/DT 130 280 116 4 1.5 403 537 3000 4000 115.1 148 262 3 35.9
38 7226BM/DT 130 230 80 3 1.1 278 350 1800 2600 171 152 209 2.5 1 15.1
39 7228BM/DT 140 250 84 3 1.1 309 414 3200 4200 184.8 154 228 2.5 1 17.2
40 7328B/DT 140 300 124 4 1.5 447 616 2800 3800 123.2 158 282 3 42.3
41 7328BA/DT 140 300 124 4 1.5 445 600 2900 3900 123 158 282 3 42.3
42 7232B/DT 160 290 96 3 1.1 340 500 1400 1900 212.8 174 264 2.5 27.8
43 B7234AC/DT 170 310 104 4 1.5 462 685 2900 3900 82 181 249 3 34.8
44 7234AC/DT 170 310 104 4 1.5 495 740 1800 2500 82 181 249 3 34.1
45 7036B/DT 180 280 92 2.1 1.1 310 485 1200 1700 119 192 269 2 21
46 7336B/DT 180 380 150 4 2 590 970 1000 1400 156 198 362 3 81
47 7038AC/DT 190 290 92 2.1 1.1 347 526 2600 3400 79 202 278 2 21.4
48 7338B/DT 190 400 156 5 2 640 1100 900 1400 164 210 380 4 97
49 7340B/DT 200 420 160 5 2 720 1270 900 1200 170 220 400 4 108
50 71976AC/DT 380 520 130 4 4 640 1470 700 910 137 396 505 3 83.5
51 7084B/DT 420 620 180 5 2 850 2130 520 700 263 439 602 4 176
52 71892A/DT 460 580 112 3 3 580 1530 610 810 178 474 567 2.5 68
53 719/500A/DT 500 670 156 5 2 86 860 500 660 208 519 653 4 154
54 719/530B/DT 530 710 164 5 2 845 2210 600 800 186 558 692 701 4 2 191
55 718/560A/DT 560 680 112 3 1.1 635 1850 470 620 207 575 667 2.5 95
56 718/670A/DT 670 820 138 4 1.5 830 2510 380 500 250 686 806 3 156
Model
d Inner Φ (mm)
D Outer Φ (mm)
B Width (mm)
r12
r34
Rated load cr (kN)
Rated load cor (kN)
Limit Speed (grease)
Limit Speed (oil)
Action a(DT)
da(min)
Da(max)
Db(max)
ra(max)
rb(max)
Weight
Contact the supplier
ZWZ Bearing Group corp. ZWZ Group, the backbone of China’s bearing industry, has always been leading the industry trends.
ZWZ Bearing Group corp.
瓦房店轴承集团有限责任公司