3

Imperial Single-row Tapered Roller Bearing d between 1.5 inch(38.1mm) and 3 inch(76.2mm)

Manufacturer ZWZ Bearing Group corp.
Description Imperial Tapered Roller Bearing KLM29749/KLM29710
Part number KLM29749/KLM29710
Product selection
Selector Part No. d d(inch) D D(inch) T T(inch) B B(inch) C C(inch) R radial R1 radial Cr (kN) Cor (kN) Limiting speed (grease) Limiting speed (Oil) e Y Y0 a Weight (kg)
64 KLM29749/KLM29710 38.1 1.5 65.088 2.563 18.034 .71 18.288 .72 13.97 .55 1.3 2.3 49 57 5000 7000 0.33 1.8 0.99 12 0.237
65 KLM29749/KLM29710-DZ 38.1 1.5 65.088 2.563 18.034 .71 18.288 .72 13.97 .55 1.1 2.3 49 57 5000 7000 0.33 1.8 0.99 12 0.241
66 K16150/K16284 38.1 1.5 72.238 2.844 20.638 .813 20.638 .813 15.875 .625 1.3 1.5 54.9 60 5000 7000 0.4 1.49 0.82 17 0.345
67 K44150/K44348 38.1 1.5 88.5 3.484 25.4 1 23.698 .933 17.462 .687 1.5 2.3 76 86 5000 6000 0.78 0.77 0.42 28 0.718
68 K2788/K2720 38.1 1.5 76.2 3 23.812 .937 25.654 1.01 19.05 .75 3.3 1.5 90 110 5000 7000 0.3 1.98 1.09 17 0.507
69 K13686/K13620 38.1 1.5 69.012 2.717 26.195 1.031 26.195 1.031 15.083 .594 0.8 1.5 49.5 62 5000 7000 0.4 1.49 0.82 16 0.362
70 K418/K414 38.1 1.5 88.5 3.484 26.988 1.063 29.083 1.145 22.225 .875 1.5 1.5 100 113 5000 6000 0.26 2.28 1.25 18 0.843
71 K3490/K3420 38.1 1.5 79.375 3.125 29.37 1.156 29.771 1.172 23.812 .937 3.3 1.5 102 110 5000 7000 0.37 1.64 0.9 20 0.653
72 KJ16154/KJ16285 39 - 72.014 2.835 21.4 .843 20.638 .813 16.637 .655 0.4 1.5 49.5 61 4500 6000 0.4 1.49 0.82 17 0.341
73 KM201047/KM201011 39.688 1.563 73.025 2.875 25.654 1.01 22.098 .87 21.336 .84 2.3 0.8 75 86.5 4500 6000 0.33 1.79 0.99 20 0.437
74 K2789/K2720 39.688 1.563 76.2 3 23.812 .937 25.654 1.01 19.05 .75 3.3 1.5 90 110 4500 6000 0.3 1.98 1.09 17 0.468
75 K2789/K2735X 39.688 1.563 73.025 2.875 23.812 .937 25.654 1.01 19.05 .75 0.8 1.5 90 110 4500 6000 0.3 1.98 1.09 16 0.413
76 K2789SH/K2729SH 39.688 1.563 76.2 3 23.812 .937 25.654 1.01 19.05 .75 0.8 1.5 90 110 4500 6000 0.3 1.98 1.09 16 0.507
77 K350A/K352 40 1.575 90.119 3.548 23 .906 21.962 .865 21.808 .859 2.3 0.8 73 83.5 4500 5700 0.31 1.96 1.08 18 0.715
78 KLM300849/KLM300811-DZ 40.988 1.614 68 - 17.5 .689 18 .709 13.5 .531 0.8 1.6 49 66 4500 6000 0.35 1.72 0.95 14 0.252
79 KLM300849/KLM300811 41 - 68 - 17.5 .689 18 .709 13.5 .531 1.5 1.6 51 60 4500 6000 0.35 1.72 0.95 14 0.241
80 K11162/K11300 41.275 1.625 76.2 3 18.009 .709 17.384 .684 14.288 .563 1.5 1.5 50.5 61.5 4500 6000 0.49 1.2 0.68 17 0.343
81 K18590/K18520 41.275 1.625 73.025 2.875 16.667 .656 17.462 .687 12.7 .5 1.5 1.5 52.9 56 4500 6000 0.35 1.71 0.94 14 0.282
82 KLM501349/KLM501310 41.275 1.625 73.431 2.891 19.558 .77 19.812 .78 14.732 .58 0.76 1.56 67 73.5 4500 6000 0.4 1.5 0.83 15 0.353
83 KLM501349/KLM501310-2-GKN 41.275 1.625 73.431 2.891 19.558 .77 19.812 .78 14.732 .58 0.76 1.56 67 73.5 4500 6000 0.4 1.5 0.83 15 0.353
84 KLM501349/KLM501314 41.275 1.625 73.431 2.891 21.43 .844 19.812 .78 16.604 .654 0.8 1.5 67 73.5 4500 6000 0.4 1.5 0.83 17 0.36
85 K336/K332 41.275 1.625 80 3.15 21 .827 22.403 .882 17.826 .702 1.3 0.8 68.5 76 4500 6000 0.27 2.2 1.21 15 0.453
86 K24780/K24720 41.275 1.625 76.2 3 22.225 .875 23.02 .906 17.462 .687 0.8 1.5 71 83.5 4500 6000 0.4 1.5 0.84 17 0.429
87 K1M802048/K1M802011 41.275 1.625 82.55 3.25 26.543 1.045 25.654 1.01 20.193 .795 3.3 1.5 85 107 4500 6000 0.55 1.1 0.6 23 0.623
88 KM802048/KM802011-2-GKN 41.275 1.625 82.55 3.25 26.543 1.045 25.654 1.01 20.193 .795 3.3 1.5 85 107 4500 6000 0.55 1.1 0.6 23 0.623
89 KM802048SH/KM802011SH 41.275 1.625 82.55 3.25 26.543 1.045 25.654 1.01 20.193 .795 3.3 1.5 84 105 4500 6000 0.54 1.1 0.6 22 0.623
90 K419/K414 41.275 1.625 88.5 3.484 26.988 1.063 29.083 1.145 22.225 .875 1.5 1.5 100 113 5000 6000 0.26 2.28 1.25 18 0.804
91 KHM803146/KHM803110 41.275 1.625 88.9 3.5 30.162 1.187 29.37 1.156 23.02 .906 3.3 1.5 106 127 4300 5600 0.54 1.1 0.6 26 0.915
92 K3877/K3826B 41.275 1.625 85.725 3.375 30.162 1.187 30.162 1.187 23.812 .937 3.5 1.5 101 130 4500 6000 0.4 1.49 0.82 22 0.862
93 K3384/K3320 41.275 1.625 80.167 3.156 29.37 1.156 30.391 1.196 23.812 .937 3.3 0.8 97 114 4500 6000 0.27 2.2 1.21 17 0.63
94 K3585/K3525 41.275 1.625 87.312 3.437 30.162 1.187 30.866 1.215 23.812 .937 1.5 1.5 129 175 4500 6000 0.53 1.14 0.62 24 0.861
95 K59162/K59412 41.275 1.625 104.775 4.125 36.512 1.437 36.512 1.437 28.575 1.125 3.3 1.5 146 194 4300 5600 0.4 1.49 0.82 26 1.69
96 K22780/K22720 42.862 1.687 82.55 3.25 26.195 1.031 26.988 1.063 20.638 .813 3.3 1.5 84.5 119 4500 6000 0.4 1.49 0.82 20 0.687
97 K342S/K332US 42.875 1.688 80 3.15 21 .827 22.403 .882 17.826 .702 2 1.5 69 76 4500 6000 0.27 2.2 1.21 15 0.432
98 K25577/K25523 42.875 1.688 82.931 3.265 26.988 1.063 25.4 1 22.225 .875 2.3 1.5 78 101 4500 6000 0.33 1.79 0.99 19 0.646
99 K342X/K332B 43 - 80 - 21.001 .827 22.403 .882 17.826 .702 0.8 1.5 69 76 4500 6000 0.27 2.2 1.21 15 0.44
100 K355X/K352 44.45 1.75 90.119 3.548 23 .906 21.692 .854 21.808 .859 2.3 1.5 71.5 85 4500 6000 0.31 1.96 1.08 18 0.668
101 K25580/K25520 44.45 1.75 82.931 3.265 23.812 .937 25.4 1 19.05 .75 0.8 1.5 79.3 106 4500 6000 0.33 1.79 0.99 18 0.573
102 K25581/K25520 44.45 1.75 82.931 3.265 23.812 .937 25.4 1 19.05 .75 0.8 0.5 79.3 106 4500 6000 0.33 1.79 0.99 18 0.573
103 K33885A6/K33822 44.45 1.75 95.25 3.75 27.783 1.094 28.575 1.125 22.225 .875 0.8 2 110 140 3800 5300 0.33 1.79 0.99 24 1.31
104 K33885/K33822 44.45 1.75 95.25 3.75 27.783 1.094 28.575 1.125 22.225 .875 0.8 0.8 110 140 3800 5300 0.33 1.79 0.99 24 0.983
105 KHM903249/KHM903210 44.45 1.75 95.25 3.75 30.958 1.219 28.575 1.125 22.225 .875 0.8 1.5 111 133 4500 6000 0.74 0.81 0.45 32 1
106 KHM903249/KHM903210-2X 44.45 1.75 95.25 3.75 30.958 1.219 28.575 1.125 22.225 .875 0.8 1.5 101 133 3600 4800 0.75 0.8 0.45 30 1
107 KHM803149/KHM803110 44.45 1.75 88.9 3.5 30.162 1.187 29.37 1.156 23.02 .906 3.3 1.5 106 127 4500 5600 0.55 1.1 0.6 26 0.865
108 KHM803149/KHM803112 44.45 1.75 92.075 3.625 30.162 1.187 29.37 1.156 23.02 .906 3.3 1.5 90 125 4500 6000 0.55 1.1 0.6 26 0.953
109 KHM804843/KHM804810-HQ 44.45 1.75 95.25 3.75 30.162 1.187 29.37 1.156 23.02 .906 3.3 1.5 107 144 3800 5300 0.55 1.1 0.6 26 1.01
110 K3782/K3720 44.45 1.75 93.264 3.672 30.162 1.187 30.302 1.193 23.812 .937 3.3 1.5 103 140 4500 6000 0.34 1.77 0.98 22 1.04
111 K3782SH/K3720SH 44.45 1.75 93.264 3.672 30.162 1.187 30.302 1.193 23.812 .937 3.3 1.5 103 140 4500 6000 0.34 1.77 0.98 22 1.04
112 K3578/K3525 44.45 1.75 87.312 3.437 30.162 1.187 30.886 1.216 23.812 .937 3.3 1.5 95 143 4500 5600 0.31 1.96 1.08 20 0.81
113 K3578R/K3525-1 44.45 1.75 87.312 3.437 30.162 1.187 30.886 1.216 23.812 .937 3.3 1.5 114 120 4500 5600 0.31 1.96 1.08 20 0.772
114 K45280/K45220 44.45 1.75 104.775 4.125 30.162 1.187 30.958 1.219 23.812 .937 3.3 0.8 126 166 4300 5600 0.33 1.8 0.99 22 1.25
115 K527/K522 44.45 1.75 101.6 4 34.925 1.375 36.068 1.42 26.988 1.063 3.3 1.5 136 168 4500 6000 0.29 2.1 1.16 22 1.36
116 K59175/K59412 44.45 1.75 104.775 4.125 36.512 1.437 36.512 1.437 28.575 1.125 3.3 1.5 167 204 4300 5600 0.4 1.49 0.82 26 1.63
117 KHM807040/KHM807010 44.45 1.75 104.775 4.125 36.512 1.437 36.512 1.437 28.575 1.125 3.3 1.5 127 192 4300 5600 0.49 1.23 0.68 29 1.62
118 KHM905843/KHM905810 44.988 1.771 104.986 4.133 32.512 1.28 31.75 1.25 23.368 .92 2.5 2.5 127 164 4500 6000 0.78 0.77 0.42 34 1.41
119 K17887/K17831 45.23 1.781 79.985 3.149 19.842 .781 20.638 .813 15.08 .594 1.3 2 58 76 4500 6000 0.37 1.64 0.9 16 0.406
120 K3586/K3520-1 45.237 1.781 84.138 3.313 30.162 1.187 30.886 1.216 23.812 .937 3.3 1.5 114 120 4500 6000 0.31 1.96 1.08 20 0.684
121 K3586/K3525-1 45.237 1.781 87.312 3.437 30.162 1.187 30.886 1.216 23.812 .937 3.3 1.5 114 120 4500 6000 0.31 1.97 1.08 20 0.758
122 KLM102949/KLM102910 45.242 1.781 73.431 2.891 19.558 .77 19.812 .78 15.748 .62 0.8 1.5 60.8 75 4500 6000 0.31 1.97 1.08 14 0.318
123 KLM603049/KLM603011 45.242 1.781 77.788 3.063 19.842 .781 19.842 .781 15.08 .594 0.8 1.5 60.8 69.5 4800 6300 0.43 1.41 0.77 17 0.363
124 KLM603049/KLM603012 45.242 1.781 77.788 3.063 21.43 .844 19.842 .781 16.667 .656 0.8 1.5 51 71 4800 6300 0.43 1.4 0.77 19 0.358
125 K25590/K25520 45.618 1.796 82.931 3.265 23.812 .937 25.4 1 19.05 .75 0.8 1.5 79.3 106 4500 6000 0.33 1.79 0.99 18 0.556
126 K25590/K25522 45.618 1.796 83.058 3.27 23.876 .94 25.4 1 19.114 .753 2 1.5 79.3 106 4500 5000 0.33 1.79 0.99 18 0.556
127 K25590/K25523 45.618 1.796 82.931 3.265 26.988 1.063 25.4 1 22.225 .875 2.3 1.5 77 100 4500 6000 0.33 1.79 0.99 18 0.589
128 K25590SH/K25520SH 45.618 1.796 82.931 3.265 23.812 .937 25.4 1 19.05 .75 0.8 1.5 79.3 106 4500 5000 0.33 1.79 0.99 18 0.556
129 K25590SH/K25522SH 45.618 1.796 83.058 3.27 23.876 .94 25.4 1 19.114 .753 2 1.5 79.3 106 4500 5000 0.33 1.79 0.99 21 0.556
130 KLM503349/KLM503310-2-GKN 45.987 1.811 74.976 2.952 18 .709 18 .709 14 .551 1.6 2.3 53 75 4800 6300 0.4 1.49 0.82 16 0.305
131 KLM503349/KLM503310-DZ 45.987 1.811 75 - 18 .709 18 .709 14 .551 1.6 2.3 57 79.5 4800 6300 0.4 1.49 0.82 16 0.305
132 K18690/K18620 46.038 1.813 79.375 3.125 17.462 .687 17.462 .687 13.495 .531 1.5 2.8 55.9 62 4500 6000 0.37 1.6 0.88 16 0.325
133 K359S/K354A 46.038 1.813 85 3.346 20.638 .813 21.692 .854 17.462 .687 1.3 2.3 80 81.5 4500 6000 0.31 1.9 1.1 16 0.77
134 K359S/K354X 46.038 1.813 85 3.346 20.638 .813 21.692 .854 17.462 .687 1.5 2.3 80 81.5 4500 6000 0.31 1.9 1.1 16 0.77
135 KHM804846/KHM804810 47.625 1.875 95.25 3.75 30.162 1.187 29.37 1.156 23.02 .906 3.3 1.5 107 144 3800 5300 0.55 1.1 0.6 26 0.987
136 K3779/K3720 47.625 1.875 93.264 3.672 30.162 1.187 30.302 1.193 23.812 .937 3.3 1.5 103 140 3800 5300 0.34 1.77 0.98 21 0.921
137 K45282/K45220 47.625 1.875 104.775 4.125 30.162 1.187 30.958 1.219 23.812 .937 3.3 1.5 126 166 3900 4900 0.33 1.8 0.99 22 1.29
138 K72187C/K72487 47.625 1.875 123.825 4.875 36.512 1.437 32.791 1.291 25.4 1 3.3 1.5 142 189 3000 4000 0.74 0.81 0.45 37 2.25
139 KHM804848/KHM804810 48.412 1.906 95.25 3.75 30.162 1.187 29.37 1.156 23.02 .906 3.3 2.3 107 144 4100 5200 0.55 1.1 0.6 26 0.967
140 KHH506348/KHH506310-2 49.212 1.937 114.3 4.5 44.45 1.75 44.45 1.75 36.068 1.42 3.3 1.5 208 224 3600 4600 0.4 1.5 0.83 30 2.24
141 K28579/K28521 49.987 1.968 92.075 3.625 24.607 .969 25.4 1 19.845 .781 0.8 2.3 86 119 4200 5300 0.38 1.59 0.88 20 0.702
142 K396/K3920 50 1.969 112.712 4.437 26.967 1.062 21.996 .866 23.812 .937 3.3 0.8 80 105 3600 4600 0.4 1.49 0.82 26 1.27
143 KJLM704649/KJLM704610 50 - 83 - 22 .866 22 .866 17.5 .689 1.5 1.5 71 96.5 4000 5000 0.44 1.37 0.75 20 0.474
144 KJM205149/KJM205110 50 1.969 90 3.543 28 1.102 28 1.102 23 .906 2.5 3 106 142 4200 5300 0.33 1.83 1.01 20 0.758
145 KJW5049/KJW5010 50 1.969 105 4.134 32 1.26 29 1.142 22 .866 3 3 111 140 3800 4800 0.87 0.69 0.38 37 1.22
146 K50KW01/K3720 50 - 93.264 3.672 30.162 1.187 30.302 1.193 23.812 .937 3.3 1.5 113 136 4000 5000 0.34 1.77 0.98 23 0.928
147 KJHM807045/KJHM807012 50 - 105 - 37 1.457 36 1.417 29 1.142 3 2.5 140 192 4000 5000 0.49 1.23 0.68 29 1.39
148 K18790/K18720 50.8 2 85 3.346 17.462 .687 17.462 .687 13.495 .531 1.5 1.5 50.5 66.5 4000 5000 0.41 1.48 0.81 63 0.378
149 K18790/K18720B 50.8 2 85 3.346 17.462 .687 17.462 .687 13.495 .531 1.5 1.5 50 60 4000 5000 0.41 1.48 0.81 63 0.388
150 K385A/K382A 50.8 2 96.838 3.813 21 .827 21.946 .864 15.875 .625 0.8 2.3 84 108 4000 5000 0.35 1.69 0.93 18 0.678
151 K368A/K362A 50.8 2 88.9 3.5 20.638 .813 22.225 .875 16.513 .65 1.3 1.5 75.5 89 4000 5000 0.32 1.88 1.03 17 0.52
152 K368A/K362X 50.8 2 90 3.543 25 .984 22.225 .875 20 .787 2 1.5 86.2 91.5 4000 5000 0.32 1.88 1.03 17 0.601
153 KLM104949/KLM104911 50.8 2 82.55 3.25 21.59 .85 22.225 .875 16.51 .65 1.3 1.5 70.7 100 4500 6000 0.31 1.97 1.08 16 0.417
154 K28580/K28521 50.8 2 92.075 3.625 24.608 .969 25.4 1 19.845 .781 0.8 1.5 86.5 119 4000 5000 0.38 1.59 0.88 18 0.701
155 K33889A6/K33822 50.8 2 95.25 3.75 27.783 1.094 28.575 1.125 22.225 .875 0.8 1.5 110 140 4000 4500 0.33 1.79 0.99 24 1.2
156 K33889/K33822 50.8 2 95.25 3.75 27.783 1.094 28.575 1.125 22.225 .875 0.8 1.5 110 140 4000 4500 0.33 1.79 0.99 24 0.877
157 K455/K452 50.8 2 107.95 4.25 32.558 1.282 29.317 1.154 27 1.063 0.8 0.8 110 143 3700 4700 0.34 1.79 0.98 26 1.38
158 K455/K453 50.8 2 107.95 4.25 27.795 1.094 29.317 1.154 27 1.063 0.8 0.8 110 143 3500 4500 0.34 1.79 0.98 21 1.3
159 K455/K453A 50.8 2 107.95 4.25 27.783 1.094 29.317 1.154 22.225 .875 0.8 0.8 110 143 3500 4500 0.34 1.79 0.98 21 1.24
160 K455S/K453B-3 50.8 2 107.95 4.25 27.782 1.094 29.317 1.154 22.225 .875 0.8 1.5 110 143 3500 4500 0.34 1.79 0.98 21 1.3
161 K3975/K3926 50.8 2 112.712 4.437 33.338 1.313 30.048 1.183 26.988 1.063 3.3 1.5 115 170 3600 4500 0.4 1.49 0.82 29 1.62
162 K3775/K3730 50.8 2 93.264 3.672 30.162 1.187 30.162 1.187 23.812 .937 0.8 0.8 124 158 4000 5000 0.34 1.77 0.98 22 0.87
163 K3780/K3720 50.8 2 93.264 3.672 30.162 1.187 30.162 1.187 23.812 .937 3.3 1.5 124 158 4000 4500 0.34 1.77 0.98 22 0.87
164 K45284/K45220 50.8 2 104.775 4.125 30.162 1.187 30.958 1.219 23.812 .937 3.3 1.5 127 166 3500 4500 0.33 1.8 0.99 22 1.23
165 K45285ASH/K45220SH 50.8 2 104.775 4.125 30.162 1.187 30.958 1.219 23.812 .937 3.3 0.8 127 166 3500 4500 0.33 1.8 0.99 22 1.23
166 K45285/K45221 50.8 2 104.775 4.125 30.162 1.187 30.958 1.219 23.812 .937 0.8 2.3 115 166 3500 4500 0.33 1.8 0.99 22 1.23
167 K49585/K49522 50.8 2 101.6 4 31.75 1.25 31.75 1.25 25.4 1 0.8 1.5 120 151 4000 4500 0.4 1.5 0.82 23 1.13
168 K72200C/K72487 50.8 2 123.825 4.875 36.512 1.437 32.791 1.291 25.4 1 3.3 1.5 142 189 2800 4000 0.74 0.81 0.45 38 2.13
169 K72200C/K72487-3 50.8 2 123.825 4.875 36.512 1.437 32.791 1.291 25.4 1 3.3 1.5 142 189 2800 4000 0.74 0.81 0.45 38 2.13
170 K59200/K59412 50.8 2 104.775 4.125 36.512 1.437 36.512 1.437 28.575 1.125 3.3 1.5 146 194 3500 4500 0.4 1.49 0.82 26 1.49
171 KHM807046/KHM807010 50.8 2 104.775 4.125 36.512 1.437 36.512 1.437 28.575 1.125 3.3 1.5 140 192 3500 4500 0.49 1.23 0.68 29 1.48
172 KHM807046/KHM807010-2 50.8 2 104.775 4.125 36.512 1.437 36.512 1.437 28.575 1.125 3.3 1.5 140 192 3500 4500 0.49 1.23 0.68 29 1.48
173 K537/K532X 50.8 2 107.95 4.25 36.512 1.437 36.957 1.455 28.575 1.125 3.3 1.5 153 190 3700 4700 0.3 2.02 1.11 24 1.54
174 K462/K453X 51.75 2.037 104.775 4.125 30.162 1.187 29.317 1.154 24.605 .969 3.3 2.3 100 145 3500 4500 0.34 1.79 0.98 25 1.05
175 K28584A6/K28521 52.388 2.063 92.075 3.625 24.608 .969 25.4 1 19.845 .781 0.8 1.5 86.5 119 3500 4000 0.38 1.59 0.88 18 0.678
176 K28584/K28521 52.388 2.063 92.075 3.625 24.608 .969 25.4 1 19.845 .781 0.8 1.5 86.5 119 3500 4000 0.38 1.59 0.88 18 0.678
177 KLM806649/KLM806610-2-AAM 53.975 2.125 88.9 3.5 19.05 .75 19.05 .75 13.492 .531 2 2.3 65.7 78 4100 5200 0.55 1.1 0.6 21 0.431
178 K389A/K383A 53.975 2.125 100 3.937 21 .827 21.946 .864 17.862 .703 2 0.8 82.5 103 3000 4000 0.35 1.69 0.93 19 0.692
179 K72212CA6/K72487-2 53.975 2.125 123.825 4.875 36.512 1.437 32.791 1.291 25.4 1 3.3 1.5 156 190 2800 4000 0.74 0.81 0.45 38 2.12
180 K72212C/K72487 53.975 2.125 123.825 4.875 36.512 1.437 32.791 1.291 25.4 1 3.3 1.5 142 189 2800 4000 0.74 0.81 0.45 38 2.12
181 KHM911242SH/KHM911210SH 53.975 2.125 130.175 5.125 36.512 1.437 33.338 1.313 23.812 .937 3.3 1.5 153 168 3000 4000 0.81 0.74 0.41 41 2.24
182 KHM807049/KHM807010 53.975 2.125 104.775 4.125 36.512 1.437 36.512 1.437 28.575 1.125 3.3 1.5 127 192 3000 4000 0.49 1.23 0.68 29 1.41
183 K539/K532XA6 53.975 2.125 107.95 4.25 36.512 1.437 36.957 1.455 28.575 1.125 0.5 1.5 153 190 3000 4000 0.3 2.02 1.11 23 1.47
184 KHM807048/KHM807010 54.488 2.145 104.775 4.125 36.512 1.437 36.512 1.437 28.575 1.125 3.3 1.5 140 192 3000 4000 0.49 1.23 0.68 29 1.39
185 KHM807048YB2/KHM807010 54.488 2.145 104.775 4.125 36.512 1.437 36.512 1.437 28.575 1.125 3.3 1.5 146 204 3000 4000 0.49 1.23 0.68 29 1.39
186 KJLM506849/KJLM506810 55 - 90 - 23 .906 23 .906 18.5 .728 0.5 1.5 78 113 3000 4000 0.4 1.5 0.82 20 0.568
187 KJLM506849/KJLM506810-2 55 - 90 - 23 .906 23 .906 18.5 .728 0.5 1.5 78 113 3000 4000 0.4 1.5 0.82 20 0.568
188 KJLM506849SH/KJLM506810SH-3 55 - 90 3.5433 23 .906 23 .906 18.5 .728 0.5 1.5 81 114 4000 5300 0.4 1.5 0.8 20 0.553
189 KJLM506849SH/KJLM506810SH/YB2-3 55 2.165 90 3.543 23 .906 23 .906 18.5 .728 0.5 1.5 81 114 4100 5100 0.4 1.5 0.8 20 0.553
190 KJM207049/KJM207010 55 - 95 - 29 1.142 29 1.142 23.5 .925 2.5 1.5 77 152 3000 4000 0.33 1.8 0.99 21 0.831
191 K475/K472A 55 2.165 120 4.724 29.002 1.142 29.007 1.142 23.444 .923 3.3 0.8 135 188 3400 4300 0.38 1.56 0.86 25 1.64
192 KJH307749/KJH307710 55 - 110 - 39 1.535 39 1.535 32 1.26 2.5 3 164 203 3000 4000 0.35 1.69 0.93 26 1.69
193 K28680/K28622 55.562 2.187 97.63 3.844 24.608 .969 24.608 .969 19.446 .766 0.8 1.5 89.5 129 3000 4000 0.4 1.49 0.82 21 0.76
194 KJM207049/KJM207010-3 56 - 95 3.7402 29 1.142 29 1.142 23.5 .925 2.5 1.5 110 152 3000 4000 0.33 1.8 0.99 21 0.831
195 K387A/K382A 57.15 2.25 96.838 3.813 21 .827 21.946 .864 15.875 .625 0.8 1.5 82.5 103 3000 4000 0.35 1.7 0.9 21 0.581
196 K387AS/K382A 57.15 2.25 96.838 3.813 21 .827 21.946 .864 15.875 .625 0.8 1.5 75 103 3000 4000 0.35 1.7 0.9 21 0.573
197 K390/K3920 57.15 2.25 112.712 4.437 26.967 1.062 21.996 .866 23.812 .937 3.3 2.3 92.5 125 3500 4400 0.4 1.49 0.82 26 1.14
198 K28682/K28622 57.15 2.25 97.63 3.844 24.608 .969 24.608 .969 19.446 .766 0.8 1.5 94.5 138 3000 4000 0.4 1.49 0.82 21 0.74
199 K462A/K453X 57.15 2.25 104.775 4.125 30.162 1.187 29.317 1.154 24.605 .969 3.3 2.3 119 160 3600 4600 0.34 1.79 0.98 24 1.06
200 K469/K453E 57.15 2.25 104.775 4.125 32.545 1.281 29.317 1.154 26.988 1.063 3.3 1.5 119 160 3600 4600 0.34 1.79 0.98 26 1.14
201 K469/K453X 57.15 2.25 104.775 4.125 30.162 1.187 29.317 1.154 24.605 .969 3.3 1.5 119 160 3600 4600 0.34 1.79 0.98 26 1.07
202 K78225C/K78551 57.15 2.25 140.03 5.513 36.512 1.437 33.236 1.309 23.52 .926 2.3 1.5 155 185 3000 4000 0.87 0.69 0.38 45 2.53
203 K555S/K552A 57.15 2.25 123.825 4.875 38.1 1.5 36.678 1.444 30.162 1.187 3.3 1.5 161 223 3200 4100 0.35 1.73 0.95 29 2.04
204 KHM911244SH1/KHM911210SH1 59.987 2.362 130.175 5.125 36.513 1.438 30.924 1.217 23.812 .937 3.3 1.5 145 168 3000 4000 0.82 0.73 0.4 44 2.11
205 KH913840/KH913810 59.987 2.362 146.05 5.75 41.275 1.625 39.688 1.563 25.4 1 3.3 1.5 206 240 3000 4000 0.78 0.77 0.42 45 3.28
206 KH913840/KH913810-3 59.987 2.362 146.05 5.75 41.275 1.625 39.688 1.563 25.4 1 3.3 1.5 206 240 3000 4000 0.78 0.77 0.42 45 3.28
207 K476/K472 60 2.362 120 4.724 29.795 1.173 29.007 1.142 24.237 .954 2 2 135 188 3300 4100 0.38 1.56 0.86 26 1.54
208 K3977/K3920 60 - 112.712 4.4375 30.162 1.187 30.048 1.183 23.812 .937 3.3 1.5 115 170 3000 4000 0.4 1.49 0.82 25 1.3
209 KHM911244B/KHM911216B 60 - 135 5.3147 33.45 1.317 30.95 1.219 22 .866 3.5 1.5 137 175 3000 4000 0.82 0.73 0.4 41 2.06
210 KJW6049/KJW6010 60 2.362 125 4.921 37 1.457 33.5 1.319 26 1.024 3 3 150 194 3200 4000 0.82 0.73 0.4 42 2
211 K28985/K28920 60.325 2.375 101.6 4 25.4 1 25.4 1 19.845 .781 3.3 1.5 95 75.7 3000 4000 0.43 1.41 0.77 24 0.851
212 K28985/K28921 60.325 2.375 100 3.937 25.4 1 25.4 1 19.845 .781 3.3 1.5 95 75.5 3000 4000 0.43 1.41 0.77 24 0.812
213 K558/K552A 60.325 2.375 123.825 4.875 38.1 1.5 36.678 1.444 30.162 1.187 3.3 2.3 162 223 3000 4000 0.35 1.73 0.95 31 2.09
214 KHM212044/KHM212011 60.325 2.375 122.238 4.813 38.1 1.5 38.354 1.51 29.718 1.17 3.3 1.5 233 154 3000 4000 0.34 1.78 0.98 31 2.08
215 KHM212044/KHM212011-3 60.325 2.375 122.238 4.813 38.1 1.5 38.354 1.51 29.718 1.17 3.3 1.5 233 154 3000 4000 0.34 1.78 0.98 31 2.08
216 K5583/K5535 60.325 2.375 122.238 4.813 43.658 1.719 43.764 1.723 36.512 1.437 3.3 1.5 220 315 3000 4000 0.36 1.67 0.92 31 2.39
217 K5583/K5535-2 60.325 2.375 122.238 4.813 43.658 1.719 43.764 1.723 36.512 1.437 3.3 1.5 220 315 3000 4000 0.36 1.67 0.92 31 2.39
218 K65237/K65500 60.325 2.375 127 5 44.45 1.75 44.45 1.75 34.925 1.375 3.3 1.5 211 274 3000 4000 0.49 1.2 0.68 35 2.65
219 KH715332/KH715311 60.325 2.375 136.525 5.375 46.038 1.813 46.038 1.813 36.512 1.437 3.3 1.5 249 405 3000 4000 0.47 1.27 0.7 37 3.47
220 K392/K3920 61.912 2.437 112.712 4.437 26.967 1.062 21.996 .866 23.812 .937 3.3 0.8 91 105 3000 4000 0.4 1.49 0.82 27 1.06
221 KHM813843/KHM813810 61.912 2.437 127 5 36.512 1.437 36.512 1.437 26.988 1.063 3.3 1.5 166 234 2600 3400 0.5 1.2 0.66 37 2.16
222 KH715334/KH715311 61.912 2.437 136.525 5.375 46.038 1.813 46.038 1.813 36.512 1.437 3.3 1.5 249 405 2600 3400 0.47 1.3 0.7 37 3.41
223 KL610549/KL610510 63.5 2.5 94.458 3.719 19.05 .75 19.05 .75 15.083 .594 1.5 1.5 62 105 3000 4000 0.42 1.4 0.78 20 0.453
224 K395/K394A 63.5 2.5 110 4.331 22 .866 21.996 .866 18.824 .741 1.3 1.5 90 117 3000 4000 0.4 1.5 0.82 21 0.853
225 K39250/K39412 63.5 2.5 104.775 4.125 21.433 .844 22 .866 15.875 .625 2 2 92.5 119 3000 4000 0.39 1.6 0.86 20 0.711
226 K29585/K29521 63.5 2.5 110 4.331 25.4 1 25.4 1 19.05 .75 1.3 1.5 92.5 141 3000 4000 0.46 1.31 0.72 24 0.965
227 K29585/K29522 63.5 2.5 107.95 4.25 25.4 1 25.4 1 19.05 .75 0.8 1.5 92.5 141 3000 4000 0.46 1.31 0.72 24 0.914
228 K29586/K29520 63.5 2.5 107.95 4.25 25.4 1 25.4 1 19.05 .75 3.3 1.5 92.5 141 3000 4000 0.46 1.31 0.72 18 0.914
229 K29586/K29522 63.5 2.5 107.95 4.25 25.4 1 25.4 1 19.05 .75 0.8 1.5 92.5 141 3000 4000 0.46 1.31 0.72 24 0.914
230 K3982/K3920 63.5 2.5 112.712 4.437 30.162 1.187 30.048 1.183 23.812 .937 3.3 1.5 121 183 2900 3900 0.4 1.49 0.82 24 1.22
231 K39585/K39520 63.5 2.5 112.712 4.437 30.162 1.187 30.162 1.187 23.812 .937 3.3 1.5 121 183 2900 3900 0.35 1.7 0.93 24 1.27
232 K39585/K39520/HE1 63.5 2.5 112.712 4.437 30.162 1.187 30.162 1.187 23.812 .937 3.3 1.5 121 183 2900 3900 0.35 1.7 0.93 24 1.27
233 K565/K563 63.5 2.5 127 5 36.512 1.437 36.17 1.424 28.575 1.125 3.3 1.5 163 237 2900 3900 0.36 1.65 0.91 29 2.09
234 KHM813842/KHM813810 63.5 2.5 127 5 36.512 1.437 36.512 1.437 26.988 1.063 3.3 1.5 166 234 2900 3900 0.5 1.2 0.66 32 2.12
235 K559/K552A 63.5 2.5 123.825 4.875 38.1 1.5 36.678 1.444 30.162 1.187 3.3 1.5 162 223 2900 3900 0.35 1.73 0.95 29 1.99
236 KHM212047/KHM212010 63.5 2.5 122.238 4.813 38.1 1.5 38.354 1.51 29.718 1.17 1.5 1.5 173 250 2900 3900 0.34 1.78 0.98 27 1.9
237 KHM212047/KHM212011 63.5 2.5 122.238 4.813 38.1 1.5 38.354 1.51 29.718 1.17 3.3 1.5 190 250 2900 3900 0.34 1.78 0.98 24 1.9
238 K639/K633 63.5 2.5 130.175 5.125 41.275 1.625 41.275 1.625 31.75 1.25 3.3 1.5 199 271 2800 3800 0.36 1.66 0.91 30 2.52
239 KH414235A6/KH414210B2 63.5 2.5 136.525 5.375 41.275 1.625 41.275 1.625 31.75 1.25 3.3 1.5 264 340 2800 3800 0.36 1.66 0.91 30 2.96
240 KH414235/KH414210 63.5 2.5 136.525 5.375 41.275 1.625 41.275 1.625 31.75 1.25 3.3 1.5 264 340 2800 3800 0.36 1.66 0.91 30 3.03
241 K6379/K6320 65.088 2.563 135.755 5.345 53.975 2.125 56.007 2.205 44.45 1.75 3.3 1.5 280 400 2600 3400 0.32 1.88 1.02 36 3.63
242 K395A/K394A 66.675 2.625 110 4.331 22 .866 21.996 .866 18.824 .741 1.3 0.8 90 117 2800 3800 0.4 1.49 0.82 21 0.797
243 K395A/K394A-3 66.675 2.625 110 4.331 22 .866 21.996 .866 18.824 .741 1.3 0.8 90 117 2800 3800 0.4 1.49 0.82 21 0.797
244 K395A/K3920 66.675 2.625 112.712 4.437 26.967 1.062 21.996 .866 23.812 .937 3.3 0.8 90 117 2800 3800 0.4 1.49 0.82 26 0.981
245 K395S/K394A 66.675 2.625 110 4.331 22 .866 21.996 .866 18.824 .741 1.3 1.5 90 117 2800 3800 0.4 1.49 0.82 21 0.397
246 K29590A6/K29522 66.675 2.625 107.95 4.25 25.4 1 25.4 1 19.05 .75 0.8 1.5 92.5 141 2800 3800 0.46 1.31 0.72 24 0.853
247 K29590/K29522 66.675 2.625 107.95 4.25 25.4 1 25.4 1 19.05 .75 0.8 1.5 92.5 141 2800 3800 0.46 1.31 0.72 18 0.853
248 K33262/K33462 66.675 2.625 117.475 4.625 30.162 1.187 30.162 1.187 23.812 .937 3.3 1.5 123 180 2800 3800 0.44 1.38 0.76 28 1.37
249 K39590/K39520 66.675 2.625 112.712 4.437 30.162 1.187 30.162 1.187 23.812 .937 3.3 1.5 121 183 2800 3800 0.35 1.7 0.93 24 1.23
250 K39590SH/K39520SH 66.675 2.625 112.712 4.437 30.162 1.187 30.162 1.187 23.812 .937 3.3 1.5 141 201 2800 3800 0.35 1.7 0.93 24 1.23
251 KHM813844/KHM813810 66.675 2.625 127 5 36.512 1.437 36.512 1.437 26.988 1.063 3.3 1.5 179 256 2800 3800 0.5 1.2 0.66 33 2.01
252 KHM212049A6/KHM212010A6 66.675 2.625 122.238 4.813 38.1 1.5 38.354 1.51 29.718 1.17 3.5 1.5 233 154 2600 3400 0.34 1.78 0.98 27 1.9
253 KHM212049/KHM212010 66.675 2.625 122.238 4.813 38.1 1.5 38.354 1.51 29.718 1.17 1.5 1.5 233 154 2800 3800 0.34 1.78 0.98 27 1.9
254 KHM212049/KHM212011 66.675 2.625 122.238 4.813 38.1 1.5 38.354 1.51 29.718 1.17 3.3 1.5 233 154 2800 3800 0.34 1.78 0.98 24 1.9
255 KHM212049/KHM212011-3 66.675 2.625 122.238 4.813 38.1 1.5 38.354 1.51 29.718 1.17 3.3 1.5 233 154 2600 3400 0.34 1.78 0.98 27 1.9
256 KHM212049/KHM212011-HEND 66.675 2.625 122.238 4.813 38.1 1.5 38.354 1.51 29.718 1.17 3.3 1.5 190 250 2600 3400 0.34 1.78 0.98 27 1.91
257 KHM212049/KHM212011-NA 66.675 2.625 122.238 4.813 38.1 1.5 38.354 1.51 29.718 1.17 3.3 1.5 190 250 2600 3400 0.34 1.78 0.98 27 1.92
258 K641/K632 66.675 2.625 136.525 5.375 41.275 1.625 41.275 1.625 31.75 1.25 3.3 1.5 199 271 2600 3400 0.36 1.66 0.91 30 2.74
259 KH715341/KH715311 66.675 2.625 136.525 5.375 46.038 1.813 46.038 1.813 36.512 1.437 3.3 1.5 249 405 2600 3400 0.47 1.3 0.7 37 3.24
260 KH715341/KH715311-3 66.675 2.625 136.525 5.375 46.038 1.813 46.038 1.813 36.512 1.437 3.3 1.5 238 380 2600 3400 0.47 1.3 0.7 37 3.24
261 K6386/K6320 66.675 2.625 135.755 5.345 53.975 2.125 56.007 2.205 44.45 1.75 3.3 1.5 280 400 2600 3400 0.32 1.85 1.02 36 3.56
262 K642/K632 68.262 2.687 136.525 5.375 41.275 1.625 41.275 1.625 31.75 1.25 3.3 1.5 199 271 2600 3400 0.36 1.66 0.91 30 2.69
263 KH414245/KH414210 68.262 2.687 136.525 5.375 41.275 1.625 41.275 1.625 31.75 1.25 3.3 1.5 220 340 2600 3400 0.36 1.67 0.92 30 2.7
264 K9278/K9220 68.262 2.687 161.925 6.375 49.212 1.937 46.038 1.813 31.75 1.25 3.3 1.5 248 490 2800 3800 0.71 0.85 0.47 56 4.58
265 KH715343/KH715311 68.262 2.687 136.525 5.375 46.038 1.813 46.038 1.813 36.512 1.437 3.3 1.5 238 380 2600 3400 0.47 1.3 0.7 37 3.18
266 K29675/K29620 69.85 2.75 112.712 4.437 25.4 1 25.4 1 19.05 .75 3.3 1.5 112 156 2600 3600 0.49 1.23 0.68 26 0.952
267 K482/K472 69.85 2.75 120 4.724 29.795 1.173 29.007 1.142 24.237 .954 2 1.5 129 186 2800 3800 0.38 1.56 0.86 26 1.32
268 K33275/K33462 69.85 2.75 117.475 4.625 30.162 1.187 30.162 1.187 23.812 .937 3.3 1.5 107 180 2600 3600 0.44 1.38 0.76 28 1.28
269 K47487/K47420 69.85 2.75 120 4.724 32.545 1.281 32.545 1.281 26.195 1.031 3.3 1.5 157 229 3000 4000 0.35 1.7 0.9 25 1.5
270 K566/K563 69.85 2.75 127 5 36.512 1.437 36.17 1.424 28.575 1.125 3.3 1.5 172 255 2600 3600 0.36 1.65 0.91 29 1.91
271 KH913849A6/KH913810-2 69.85 2.75 146.05 5.75 41.275 1.625 39.688 1.563 25.4 1 3.3 1.5 204 240 2600 3600 0.78 0.77 0.42 45 2.97
272 KH913849/KH913810 69.85 2.75 146.05 5.75 41.275 1.625 39.688 1.563 25.4 1 3.3 1.5 206 240 2600 3600 0.78 0.77 0.42 45 2.97
273 KH913849/KH913810-3 69.85 2.75 146.05 5.75 41.275 1.625 39.688 1.563 25.4 1 3.3 1.5 206 240 2600 3600 0.78 0.77 0.42 45 2.97
274 K643/K633 69.85 2.75 130.175 5.125 41.275 1.625 41.275 1.625 31.75 1.25 3.3 1.5 199 271 2600 3600 0.36 1.66 0.91 29 2.3
275 K655/K652A 69.85 2.75 149.225 5.875 41.275 1.625 41.275 1.625 31.75 1.25 3.3 1.5 215 315 2600 3600 0.41 1.47 0.81 33 3.54
276 K745A/K742 69.85 2.75 150.089 5.909 44.45 1.75 46.672 1.837 36.512 1.437 3.3 1.5 265 365 2600 3600 0.33 1.84 1.01 31 3.74
277 KJLM813049/KJLM813010 70 - 110 - 26 1.024 25 .984 20.5 .807 2.5 1 102 156 3000 4000 0.49 1.23 0.68 26 0.894
278 K484/K472 70 - 120 4.7244 29.795 1.173 29.007 1.142 24.237 .954 2 2 135 188 3000 4000 0.38 1.6 0.86 25 1.32
279 KJF7049A/KJF7010 70 2.756 130 5.118 43 1.693 42 1.654 35 1.378 2.5 1.5 225 325 2900 3700 0.33 1.8 0.99 30 2.5
280 K33281/K33462 71.438 2.813 117.475 4.625 30.162 1.187 30.162 1.187 23.812 .937 3.3 1.5 121 190 2600 3600 0.44 1.38 0.76 28 1.24
281 K47490/K47420 71.438 2.813 120 4.724 32.545 1.281 32.545 1.281 26.195 1.031 3.3 1.5 157 229 2600 3600 0.36 1.66 0.92 26 1.46
282 K645/K632 71.438 2.813 136.525 5.375 41.275 1.625 41.275 1.625 31.75 1.25 3.3 1.5 220 290 2600 3600 0.36 1.66 0.91 33 2.55
283 KH414249/KH414210 71.438 2.813 136.525 5.375 41.275 1.625 41.275 1.625 31.75 1.25 3.3 1.5 242 300 2600 3600 0.36 1.66 0.92 31 2.59
284 K29685/K29620 73.025 2.875 112.712 4.437 25.4 1 25.4 1 19.05 .75 3.3 1.5 112 156 2600 3600 0.49 1.23 0.68 25 0.878
285 K33287/K33462 73.025 2.875 117.475 4.625 30.162 1.187 30.162 1.187 23.812 .937 3.3 1.5 121 190 2600 3600 0.44 1.38 0.76 28 1.21
286 K576/K572 73.025 2.875 139.992 5.511 36.512 1.437 36.098 1.421 28.575 1.125 3.3 1.5 170 320 2800 3500 0.4 1.49 0.82 32 2.54
287 K567/K563 73.025 2.875 127 5 36.512 1.437 36.17 1.424 28.575 1.125 3.3 1.5 172 255 2900 3700 0.36 1.65 0.91 29 1.8
288 K744/K742 73.025 2.875 150.089 5.909 44.45 1.75 46.672 1.837 36.512 1.437 3.3 1.5 264 365 2400 3400 0.33 1.84 1.01 31 3.74
289 K568/K563 73.817 2.906 127 5 36.512 1.437 36.17 1.424 28.575 1.125 3.3 0.8 172 255 2900 3700 0.36 1.65 0.91 29 1.78
290 KJLM714149/KJLM714110 75 - 115 - 25 .984 25 .984 19 .748 2.5 1.5 105 152 2600 3600 0.46 1.3 0.72 25 8.58
291 KJM714249/KJM714210 75 - 120 - 31 1.22 29.5 1.161 25 .984 2.5 1.5 128 204 2600 3600 0.44 1.35 0.74 28 1.28
292 KJH415647/KJH415610 75 2.953 145 5.709 51 2.008 51 2.008 42 1.654 2.5 1.5 303 435 2700 3400 0.36 1.66 0.91 37 3.89
293 KHM215249/KHM215210 75.987 2.992 131.976 5.196 39 1.535 39 1.535 32 1.26 3.5 1.5 203 305 2600 3600 0.33 1.84 1.01 28 2.14
Part No.
d
d(inch)
D
D(inch)
T
T(inch)
B
B(inch)
C
C(inch)
R radial
R1 radial
Cr (kN)
Cor (kN)
Limiting speed (grease)
Limiting speed (Oil)
e
Y
Y0
a
Weight (kg)
Contact the supplier
ZWZ Bearing Group corp. ZWZ Group, the backbone of China’s bearing industry, has always been leading the industry trends.
ZWZ Bearing Group corp.
瓦房店轴承集团有限责任公司