ZKL
By ZKL

Double row spherical roller bearings

Manufacturer ZKL
Description Double row spherical roller bearings - 21305CJ**
Part Number 21305CJ**
CAD models
Share

Product selection

Index Selector Part Number d (mm) D (mm) B (mm) Dynamic (Cr) (kN) Static (Cor) (kN) Grease (min-1) Oil (min-1)
1 1 21305CJ** 25 62 17 48.8 44.3 6700 8500
2 2 22205EW33J** 25 52 18 52 50.2 8500 11000
3 3 22206EW33J** 30 62 20 68 66.4 7500 9500
4 4 21306CJ** 30 72 19 60.2 56.5 6000 7500
5 5 22207EW33J** 35 72 23 90 93.5 6300 8000
6 6 21307CJ** 35 80 21 77 77.8 5300 6700
7 7 22308EW33MH** 40 90 33 154 160 4100 5100
8 8 21308CW33J** 40 90 23 97.3 102 4500 5600
9 9 22308EW33J** 40 90 33 154 160 4100 5100
10 10 22208EW33J** 40 80 23 98 99.7 6000 7500
11 11 21309CW33J** 45 100 25 118 125 4300 5300
12 12 22309EW33J** 45 100 36 183 194 3700 4500
13 13 22309EW33MH** 45 100 36 183 194 3700 4500
14 14 22209EW33J** 45 85 23 105 110 5300 6700
15 15 22210EW33J** 50 90 23 112 120 5000 6300
16 16 21310CW33J** 50 110 27 152 151 3600 4800
17 17 22310EW33MH** 50 110 40 220 238 3300 4000
18 18 22310EW33J** 50 110 40 220 238 3300 4000
19 19 22311EW33MH** 55 120 43 253 279 3000 3800
20 20 22211EW33J** 55 100 25 137 147 4500 5600
21 21 22311EW33J** 55 120 43 253 279 3000 3800
22 24 22312EW33MH** 60 130 46 304 315 2800 3600
23 25 22212EW33J** 60 110 28 168 183 4000 5000
24 26 22212EW33MH** 60 110 28 168 183 4000 5000
25 27 22312EMHD2** 60 130 46 304 315 2800 3600
26 28 21312CW33J** 60 130 31 186 215 3000 3800
27 29 22312EW33J** 60 130 46 304 315 2800 3600
28 30 22313EW33MH** 65 140 48 329 351 2600 3400
29 31 21313CW33J** 65 140 33 217 250 2800 3600
30 32 22313EW33J** 65 140 48 329 351 2600 3400
31 33 22213EW33J** 65 120 31 200 224 3800 4800
32 34 22313EMHD2** 65 140 48 329 351 2600 3400
33 35 22213EW33MH** 65 120 31 200 224 3800 4800
34 36 22314EW33MH** 70 150 51 376 402 2400 3100
35 37 22214EW33MH** 70 125 31 208 239 3600 4500
36 38 22314EMHD2** 70 150 51 376 402 2400 3100
37 39 21314CW33J** 70 150 35 246 284 2600 3400
38 40 22214EW33J** 70 125 31 208 239 3600 4500
39 41 22314EW33J** 70 150 51 376 402 2400 3100
40 42 22315EMHD2** 75 160 55 436 489 2300 3000
41 43 21315CW33J** 75 160 37 266 308 2400 3200
42 44 22315EW33J** 75 160 55 436 489 2300 3000
43 45 22215EW33J** 75 130 31 216 255 3400 4300
44 46 22315EW33MH** 75 160 55 436 489 2300 3000
45 47 22215EW33MH** 75 130 31 216 255 3400 4300
46 48 22316EW33MH** 80 170 58 487 551 2200 2800
47 49 22316EMHD2** 80 170 58 487 551 2200 2800
48 50 22216EW33MH** 80 140 33 246 295 3200 4000
49 51 21316CW33J** 80 170 39 299 349 2200 3000
50 52 22316EW33J** 80 170 58 487 551 2200 2800
51 53 22216EW33J** 80 140 33 246 295 3200 4000
52 54 21317CW33J** 85 180 41 327 382 2000 2800
53 55 22317EW33J** 85 180 60 530 603 2000 2600
54 56 22317EW33MH** 85 180 60 530 603 2000 2600
55 57 22217EW33J** 85 150 36 286 337 3000 3800
56 58 22317EMHD2** 85 180 60 530 603 2000 2600
57 59 22217EW33MH** 85 150 36 286 337 3000 3800
58 60 21318CW33J** 90 190 43 361 425 1900 2600
59 61 23218EW33MH** 90 160 52.4 407 522 1900 2600
60 63 22218EW33J** 90 160 40 339 406 2600 3400
61 64 22318EW33J** 90 190 64 590 673 1900 2400
62 65 22218EW33MH** 90 160 40 339 406 2600 3400
63 66 22318EW33MH** 90 190 64 590 673 1900 2400
64 67 23218CW33J** 90 160 52.4 407 522 1900 2600
65 68 22319EMHD2** 95 200 67 665 744 1800 2300
66 69 22219EW33J** 95 170 43 381 464 2400 3200
67 70 22219EW33MH** 95 170 43 381 464 2400 3200
68 71 22319EW33J** 95 200 67 665 744 1800 2300
69 72 21319CW33J** 95 200 45 398 473 1800 2400
70 73 22319EW33MH** 95 200 67 665 744 1800 2300
71 74 21320CW33J** 100 215 47 439 522 1700 2200
72 75 22220EW33J** 100 180 46 417 510 2200 3000
73 76 22320EW33J** 100 215 73 750 842 1700 2200
74 77 22220EW33MH** 100 180 46 417 510 2200 3000
75 78 24020CW33J** 100 150 50 327 528 1800 2400
76 79 22320EW33MH** 100 215 73 750 842 1700 2200
77 80 23220CW33J** 100 180 60.3 512 667 1700 2200

Contact the supplier

ZKL

ZKL

ZKL is the biggest manufacturer of large-scale spherical-roller, special and split bearings in Central Europe.

Google Map