1

T70 Steelflex Grid Couplings

Manufacturer Zhenjiang Suoda Coupling Co., Ltd.
Description T70 Steelflex Grid Couplings 1030T70-35x48/35x48
Part number 1030T70-35x48/35x48
Product selection
Selector Size Nominal torque N·m Allowable speed rpm Bore diameter(Max) Bore diameter(Min) Wt Kg Oil injection Kg D1 L L1 L2 D D3 D2 J M P C
1 1030T 150 10000 35 13 3.9 0.041 116 99 48 48 49 84 81 50 78 27 3.2
2 1050T 435 9000 48 13 8.85 0.068 157 124 60 60 67 105 105 59 94 36 3.2
3 1070T 990 8200 64 19 15.6 0.113 183 155 76 76 87 126 129 65 103 50 3.2
4 1080T 2050 7100 76 27 26.4 0.172 218 181 89 89 105 155 156 86 134 52 3.2
5 1090T 3700 6000 89 27 37.19 0.254 245 200 99 99 124 180 176 92 144 58 3.2
6 1100T 6300 4900 102 41 63.05 0.426 286 246 121 121 147 211 208 117 181 69 4.8
7 1110T 9300 4500 114 41 83.46 0.508 324 259 127 127 160 245 229 122 191 74 4.8
8 1120T 13600 4000 127 60 97.98 0.735 327 305 149 149 179 179 257 146 220 84 6.4
9 1130T 19800 3600 152 67 140.16 0.907 365 330 162 162 217 217 295 149 225 95 6.4
10 1140T 28500 3300 184 67 209.56 1.134 419 375 184 184 254 254 336 156 235 114 6.4
Size
Nominal torque N·m
Allowable speed rpm
Bore diameter(Max)
Bore diameter(Min)
Wt Kg
Oil injection Kg
D1
L
L1
L2
D
D3
D2
J
M
P
C
Contact the supplier
Zhenjiang Suoda Coupling Co., Ltd. Professional manufacturer of couplings
Zhenjiang Suoda Coupling Co., Ltd.
镇江索达联轴器有限公司
Users Who Downloaded This Product Also Downloaded
Page