1

Gear Coupling With GAU Type

Manufacturer Zhenjiang Suoda Coupling Co., Ltd.
Description Gear Coupling With GAU Type GAU1 52x43/52x43-200
Part number GAU1 52x43/52x43-200
Product selection
Selector Size Nominal torque(1045) KN·m Nominal torque(4140) KN·m Allowable speed rpm Diameter mm D C A E F Wt Kg Grease quantity Kg
1 GAU1 1.8 2.5 6000 12-52 111 43 3+K 82.5 69 4.5+L 0.05
2 GAU2 2.76 3.9 4620 18-62 142 50 3+K 104.5 85 8+L 0.07
3 GAU3 5.55 7.8 4140 28-78 168 62 3+K 130.5 107 14+L 0.1
4 GAU4 8.7 12.2 4000 40-98 200 76 5+K 158.5 133 26+L 0.19
5 GAU5 14.1 19.7 3860 50-112 225 90 5+K 183.5 152 39+L 0.32
6 GAU6 22.8 31.9 3720 60-132 265 105 6+K 211.5 178 63+L 0.46
7 GAU7 34.8 48.7 3190 70-156 300 120 8+K 245.5 209 95+L 0.63
8 GAU8 44 61.6 2900 85-174 330 135 8+K 275 234 131+L 1.04
9 GAU9 69.8 97.7 2570 95-190 370 150 8+K 307 254 180+L 1.54
10 GAU10 83.8 117.3 2330 110-210 406 175 8+K 335 279 248+L 2.1
11 GAU11 152 212.8 2150 120-233 438 190 8+K 367 305 318+L 2.63
12 GAU12 230.5 284.9 1800 130-280 505 220 10+K 423 355 488+L 4.18
Size
Nominal torque(1045) KN·m
Nominal torque(4140) KN·m
Allowable speed rpm
Diameter mm
D
C
A
E
F
Wt Kg
Grease quantity Kg
Contact the supplier
Zhenjiang Suoda Coupling Co., Ltd. Professional manufacturer of couplings
Zhenjiang Suoda Coupling Co., Ltd.
镇江索达联轴器有限公司