1

Gear Coupling GBZS Type

Manufacturer Zhenjiang Suoda Coupling Co., Ltd.
Description Gear Coupling GBZS Type GBZS16 320x250/320x250-580
Part number GBZS16 320x250/320x250-580
Product selection
Selector Size Nominal torque(1045) KN·m Nominal torque(4140) KN·m Allowable speed rpm Diameter mm D C A E F Wt Kg Grease quantity Kg
1 GBZS16 220 312 1300 215-320 580 250 28 518 430 746+N 5
2 GBZS17 333 471 1200 245-365 644 280 28 580 490 993+N 6
3 GBZS18 471 657 1050 270-400 729 315 28 646 540 1682+N 8
4 GBZS19 657 883 950 310-470 818 355 32 739 630 2182+N 12
5 GBZS20 883 1230 800 360-540 928 400 32 838 720 3213+N 21
6 GBZS21 1230 1670 750 400-600 1022 450 40 928 810 4638+N 38
7 GBZS22 1670 2260 650 450-680 1134 500 40 1036 915 6330+N 48
8 GBZS23 2260 3140 600 510-770 1282 580 50 1178 1030 8950+N 60
9 GBZS24 3140 4320 550 580-880 1428 630 50 1322 1175 12075+N 85
10 GBZS25 4130 5880 460 690-1040 1644 710 50 1538 1390 18897+N 120
Size
Nominal torque(1045) KN·m
Nominal torque(4140) KN·m
Allowable speed rpm
Diameter mm
D
C
A
E
F
Wt Kg
Grease quantity Kg
Contact the supplier
Zhenjiang Suoda Coupling Co., Ltd. Professional manufacturer of couplings
Zhenjiang Suoda Coupling Co., Ltd.
镇江索达联轴器有限公司