1

Heavy Duty 76 Series

Manufacturer Zhejiang YIDELI Casters Co.,Ltd.
Description Heavy Duty 76 Series 7605-86
Part number 7605-86
Product selection
Selector Wheel item no. Size D (mm) Caster width (mm) Bracket width (mm) Weight (kg) Centre Tread Rolling bearing Applicable temperature Hardness
1 86 5" 125 50 61 400 PP TPU Double ball bearing 6203 -20℃-80℃ 98A
2 86 6" 150 50 61 430 PP TPU Double ball bearing 6203 -20℃-80℃ 98A
3 86 8" 200 50 61 450 PP TPU Double ball bearing 6203 -20℃-80℃ 98A
4 86A 5" 125 50 61 450 Aluminum TPU Double ball bearing 6204 -20℃-80℃ 98A
5 86A 6" 150 50 61 480 Aluminum TPU Double ball bearing 6204 -20℃-80℃ 98A
6 86A 8" 200 50 61 500 Aluminum TPU Double ball bearing 6204 -20℃-80℃ 98A
Wheel item no.
Size
D (mm)
Caster width (mm)
Bracket width (mm)
Weight (kg)
Centre
Tread
Rolling bearing
Applicable temperature
Hardness
-
Contact the supplier
Zhejiang YIDELI Casters Co.,Ltd. EDL is committed to developing new products, keep meeting users’ needs as well as enhance the value in using when it takes professional technics into full play and relies on scientific management.
Zhejiang YIDELI Casters Co.,Ltd.
浙江易得力脚轮有限公司