Zhejiang YIDELI Casters Co.,Ltd.
By Zhejiang YIDELI Casters Co.,Ltd.

20 Mini Duty Series

Manufacturer Zhejiang YIDELI Casters Co.,Ltd.
Description 20 Mini Duty Series 2001-02
Part number 2001-02
CAD models
Share

Product selection

Index Selector Wheel item no. Size Weight (kg) Centre Tread Rolling bearing Applicable temperature Hardness
1 1 -02 1" 25 - PO Rivet -20℃-80℃ 67D
2 2 -02 1.5" 25 - PO Rivet -20℃-80℃ 67D
3 3 -02 2" 25 - PO Rivet -20℃-80℃ 67D
4 4 -62 1" 25 PP PU Rivet -20℃-80℃ 90A
5 5 -62 1.5" 25 PP PU Rivet -20℃-80℃ 90A
6 6 -62 2" 25 PP PU Rivet -20℃-80℃ 90A
7 7 -72 1" 30 PP PU Rivet -20℃-80℃ 90A
8 8 -72 1.5" 30 PP PU Rivet -20℃-80℃ 90A
9 9 -72 2" 30 PP PU Rivet -20℃-80℃ 90A
10 10 -82 1" 30 PP TPU Rivet -20℃-80℃ 90A
11 11 -82 1.5" 30 PP TPU Rivet -20℃-80℃ 90A
12 12 -82 2" 30 PP TPU Rivet -20℃-80℃ 90A
13 13 -52 1" 30 PP TPE Rivet -30℃-70℃ 65A
14 14 -52 1.5" 30 PP TPE Rivet -30℃-70℃ 65A
15 15 -52 2" 30 PP TPE Rivet -30℃-70℃ 65A
Mounting Type

Documentation

Contact the supplier

Zhejiang YIDELI Casters Co.,Ltd.

Zhejiang YIDELI Casters Co.,Ltd.

EDL is committed to developing new products, keep meeting users’ needs as well as enhance the value in using when it takes professional technics into full play and relies on scientific management.

Google Map