1

Separator Mounting Type Speed Controller AS Series

Manufacturer ZheJiang XingChen pneumatic Co., LTD
Description Separator Mounting Type Speed Controller AS1001F-04-3
Part number AS1001F-04-3
Product selection
Selector Trachea ΦD Model D1 H1 H2 L1 L2
1 4 AS1001F-04-3 9.3 12 8 39.2 3.5
2 4 AS2001F-04-3 9.3 14 10 40.7 3.5
3 6 AS1001F-06-3 11.6 12 8 40.7 3.5
4 6 AS2001F-06-3 11.6 14 10 44.8 3.5
5 6 AS2051F-06-3 12.8 17 13 53.2 3.5
6 6 AS3001F-06-3 12.8 17 13 59 3.5
7 8 AS2051F-08-3 15.2 17 13 59.8 3.5
8 8 AS3001F-08-3 15.2 17 13 64.4 3.5
9 10 AS3001F-10-3 18.5 21 16 71.6 3.5
10 12 AS3001F-12-3 20.9 21 16 76 3.5
Trachea ΦD
Model
D1
H1
H2
L1
L2
Contact the supplier
ZheJiang XingChen pneumatic Co., LTD A joint-stock company that specialized in the production of pneumatic components .
ZheJiang XingChen pneumatic Co., LTD
浙江星辰气动有限公司