1
Manufacturer ZheJiang XingChen pneumatic Co., LTD
Description Plug-in reducer KQ2R04-06
Part number KQ2R04-06
Product selection
Selector Type Applicable tubing O.D. (mm) Plug-in O.D. (mm) φ L L1
5 KQ2R04-06 4 6 11 31.5 13.7
6 KQ2R04-08 4 8 11 31.5 13.7
7 KQ2R04-10 4 10 11 34.5 13.7
8 KQ2R06-04 6 4 13.2 32 14
9 KQ2R06-08 6 8 13.2 34 14
10 KQ2R06-10 6 10 13.2 36.5 14
1 KQ2R06-12 6 12 13.2 39 14
2 KQ2R08-10 8 10 15.6 37.8 16.8
3 KQ2R08-12 8 12 15.6 40.2 16.8
4 KQ2R10-12 10 12 18.8 43.5 18
Type
Applicable tubing O.D. (mm)
Plug-in O.D. (mm)
φ
L
L1
Contact the supplier
ZheJiang XingChen pneumatic Co., LTD A joint-stock company that specialized in the production of pneumatic components .
ZheJiang XingChen pneumatic Co., LTD
浙江星辰气动有限公司