1

Male detal union: KQ2D

Manufacturer ZheJiang XingChen pneumatic Co., LTD
Description Male delta union KQ2D04-M5
Part number KQ2D04-M5
Product selection
Selector Type Apllicable tubing O.D. Connection thread A H S Φ L L1 B
1 KQ2D04-M5 4 M5x0.8 4 3.3 11 11 18.5 17 8.7
2 KQ2D04-M6 4 M6x1.0 4.8 3.3 11 11 18.5 17 8.7
3 KQ2D04-01S 4 1/8" 7.5 4 11 11 18.5 17 8.7
4 KQ2D04-02S 4 1/4" 10.5 5.5 14 11 18.5 17 8.7
5 KQ2D06-M5 6 M5x0.8 4 3.3 13 13.2 20.5 18.5 9.9
6 KQ2D06-M6 6 M6x1.0 4.8 3.3 13 13.2 20.5 18.5 9.9
7 KQ2D06-01S 6 1/8" 7.5 4 13 13.2 20.5 18.5 9.9
8 KQ2D06-02S 6 1/4" 10.5 5.5 14 13.2 20.5 18.5 9.9
9 KQ2D06-03S 6 3/8" 11 6 17 13.2 20.5 18.5 9.9
10 KQ2D08-01S 8 1/8" 7.5 4 17 15.6 23.5 21.5 11.1
11 KQ2D08-02S 8 1/4" 10.5 5.5 17 15.6 23.5 21.5 11.1
12 KQ2D08-03S 8 3/8" 11 6 17 15.6 23.5 21.5 11.1
13 KQ2D10-01S 10 1/8" 7.5 4 19 18.8 26.5 24.5 12.8
14 KQ2D10-02S 10 1/4" 10.5 5.5 19 18.8 26.5 24.5 12.8
15 KQ2D10-03S 10 3/8" 11 6 19 18.8 26.5 24.5 12.8
16 KQ2D10-04S 10 1/2" 14.2 7 22 18.8 26.5 24.5 12.8
17 KQ2D12-02S 12 1/4" 10.5 5.5 22 21.3 28.5 26.5 13.9
18 KQ2D12-03S 12 3/8" 11 6 22 21.3 28.5 26.5 13.9
19 KQ2D12-04S 12 1/2" 14.2 7 22 21.3 28.5 26.5 13.9
Type
Apllicable tubing O.D.
Connection thread
A
H
S
Φ
L
L1
B
Contact the supplier
ZheJiang XingChen pneumatic Co., LTD A joint-stock company that specialized in the production of pneumatic components .
ZheJiang XingChen pneumatic Co., LTD
浙江星辰气动有限公司