1

Male branch connector: KQ2LU

Manufacturer ZheJiang XingChen pneumatic Co., LTD
Description Male branch connector KQ2LU04-M5
Part number KQ2LU04-M5
Product selection
Selector Type Applicable tubing O.D. Connection thread A H S Φ L L1 B B1
1 KQ2LU04-M5 4 M5x0.8 4 3.3 12 11 18 22.5 10 18.5
2 KQ2LU04-M6 4 M6x1.0 4.8 3.3 12 11 18 22.5 10 18.5
3 KQ2LU04-01S 4 1/8" 7.5 4 12 11 18 22.5 10 18.5
4 KQ2LU04-02S 4 1/4" 10.5 5.5 14 11 18 22.5 10 18.5
5 KQ2LU06-M5 6 M5x0.8 4 3.3 14 13.2 21 25.5 12 20.5
6 KQ2LU06-M6 6 M6x1.0 4.8 3.3 14 13.2 21 25.5 12 20.5
7 KQ2LU06-01S 6 1/8" 7.5 4 14 13.2 21 25.5 12 20.5
8 KQ2LU06-02S 6 1/4" 10.5 5.5 14 13.2 21 25.5 12 20.5
9 KQ2LU06-03S 6 3/8" 11 6 17 13.2 21 25.5 12 20.5
10 KQ2LU08-01S 8 1/8" 7.5 4 17 15.6 24 30 14 24.5
11 KQ2LU08-02S 8 1/4" 10.5 5.5 17 15.6 24 30 14 24.5
12 KQ2LU08-03S 8 3/8" 11 6 17 15.6 24 30 14 24.5
13 KQ2LU10-01S 10 1/8" 7.5 4 19 18.8 27 34.5 16 28
14 KQ2LU10-02S 10 1/4" 10.5 5.5 19 18.8 27 34.5 16 28
15 KQ2LU10-03S 10 3/8" 11 6 19 18.8 27 34.5 16 28
16 KQ2LU10-04S 10 1/2" 14.2 7 22 18.8 27 34.5 16 28
17 KQ2LU12-02S 12 1/4" 10.5 5.5 22 21.3 29 38 18 30
18 KQ2LU12-03S 12 3/8" 11 6 22 21.3 29 38 18 30
19 KQ2LU12-04S 12 1/2" 14.2 7 22 21.3 29 38 18 30
Type
Applicable tubing O.D.
Connection thread
A
H
S
Φ
L
L1
B
B1
Contact the supplier
ZheJiang XingChen pneumatic Co., LTD A joint-stock company that specialized in the production of pneumatic components .
ZheJiang XingChen pneumatic Co., LTD
浙江星辰气动有限公司
Users Who Downloaded This Product Also Downloaded
Page