1

Internal Screw Bulkhead Connector KCE

Manufacturer ZheJiang XingChen pneumatic Co., LTD
Description Internal Screw Bulkhead Connector KCE04-02
Part number KCE04-02
Product selection
Selector Bore Model Thread T H1 H2 L1 L2 D M
1 4 KCE04-02 1/4 M12x1 17 14 40.5 14.7 13 18
2 6 KCE06-02 1/4 M14x1 17 17 42.7 14.7 15 19
3 8 KCE08-03 3/8 M16x1 19 19 49.4 15 17 21.5
4 10 KCE10-03 3/8 M20x1 22 24 53.9 14.2 21 24
5 12 KCE12-03 3/8 M22x1 24 27 56.1 13.7 23 25.5
Bore
Model
Thread
T
H1
H2
L1
L2
D
M
Contact the supplier
ZheJiang XingChen pneumatic Co., LTD A joint-stock company that specialized in the production of pneumatic components .
ZheJiang XingChen pneumatic Co., LTD
浙江星辰气动有限公司