1
Manufacturer ZheJiang XingChen pneumatic Co., LTD
Description Hand Valves 3R110-06
Part number 3R110-06
Product selection
Selector Model A AB AC B C D E K KA KB KC L LA LB LC P PA PB PC PD PE
1 3R110-06 87 47.8 10 18 27 25 M12x0.75 3.1 21 13 7.7 3.3 19 13 14 G1/8 16 2 15.5 24.5 1
2 3R210-06 98 57.8 10 22 35 25 M14x1.0 4.3 25 16 8 3.3 30 17 13.5 G1/8 22.5 0 17.5 28.5 0
3 3R210-08 98 57.8 10 22 35 25 M14x1.0 4.3 25 16 8 3.3 30 17 13.5 G1/4 22.5 0 17.5 28.5 0
4 3R310-08 106.5 66.5 10 27 40 25 M16x1.0 4.3 30 18 10 4.3 35 20 15.5 G1/4 24 0 21 33 0
5 3R310-10 106.5 66.5 10 27 40 25 M16x1.0 4.3 30 18 10 4.3 35 20 15.5 G3/8 24 0 21 33 0
Model
A
AB
AC
B
C
D
E
K
KA
KB
KC
L
LA
LB
LC
P
PA
PB
PC
PD
PE
Documentation
Contact the supplier
ZheJiang XingChen pneumatic Co., LTD A joint-stock company that specialized in the production of pneumatic components .
ZheJiang XingChen pneumatic Co., LTD
浙江星辰气动有限公司