1

Female connector: KQ2F

Manufacturer ZheJiang XingChen pneumatic Co., LTD
Description Female connector KQ2F04-M5
Part number KQ2F04-M5
Product selection
Selector Type Applicable tubing O.D. Connection thread A L L1 S Φ
1 KQ2F04-M5 4 M5x0.8 5.5 24 8 10 9.9
2 KQ2F04-01 4 1/8" 9.2 27 11 14 9.9
3 KQ2F04-02 4 1/4" 11.5 31 14 17 9.9
4 KQ2F06-M5 6 M5x0.8 5.5 24 8 12 11.9
5 KQ2F06-01 6 1/8" 9.2 27.5 11 14 11.9
6 KQ2F06-02 6 1/4" 11.5 31 17 17 11.9
7 KQ2F06-03 6 3/8" 12.5 33.5 19 19 11.9
8 KQ2F08-01 8 1/8" 9.2 29 11 17 13.8
9 KQ2F08-02 8 1/4" 11.5 32.5 14.5 17 13.8
10 KQ2F08-03 8 3/8" 12.5 33.5 16.2 19 13.8
11 KQ2F10-01 10 1/8" 9.2 31.5 13 17 16.9
12 KQ2F10-02 10 1/4" 11.5 34.5 16 17 16.9
13 KQ2F10-03 10 3/8" 12.5 36.5 16.7 19 16.9
14 KQ2F10-04 10 1/2" 18 41 22.5 24 16.9
15 KQ2F12-02 12 1/4" 11.5 35 12.6 19 18.9
16 KQ2F12-03 12 3/8" 12.5 37 15 19 18.9
17 KQ2F12-04 12 1/2" 18 41 18.6 24 18.9
18 KQ2F16-02 16 1/4" 11.5 37 15 24 25.7
19 KQ2F16-03 16 3/8" 12.5 38 15 24 25.7
20 KQ2F16-04 16 1/2" 18 43 19 24 25.7
Type
Applicable tubing O.D.
Connection thread
A
L
L1
S
Φ
Contact the supplier
ZheJiang XingChen pneumatic Co., LTD A joint-stock company that specialized in the production of pneumatic components .
ZheJiang XingChen pneumatic Co., LTD
浙江星辰气动有限公司