1

QGY-M Series Rod End External Screw Thread Thin Cylinder

Manufacturer Zhaoqing Fangda pneumatic Co.,Ltd.
Description QGY-M Series Rod End External Screw Thread Thin Cylinder QGY20x10-M
Part number QGY20x10-M
Product selection
Selector Bore Size E EA EB EE F G B K A D C T N Y QGY H (基型) QGY H (R型) QGY L (基型) QGY L (R型) QGY(D) L1 (基型) QGY(D) L1 (R型) QGY(D) L (基型) QGY(D) L (R型)
1 Φ20 □37 / / M5 5.5 9.5 5.5 M6 16 8 7 36 5.5 9.5 26 36 29.5 39.5 37 47 40.5 50.5
2 Φ25 □40 / / M5 5.5 9.5 5.5 M8 22 10 8 40 6 11 30 36 33.5 39.5 40 46 43.5 49.5
3 Φ32 □45 49.5 19 M5 5.5 9.5 5.5 M12x1.25 22 14 12 34 / 11 30 36 33.5 39.5 40 46 43.5 49.5
4 Φ40 □52 58 19 M10x1 5.5 9.5 5.5 M12x1.25 24 14 12 40 / 12 32 38 35.5 41.5 42 48 45.5 51.5
5 Φ50 □64 68 22 M10x1 6.6 11 6.5 M16x1.5 32 20 17 50 / 14 37 44 40.5 47.5 48 55 51.5 58.5
6 Φ63 □77 84 22 M12x1.25 9 14 8.5 M16x1.5 32 20 17 60 / 16 42 49 45.5 52.5 54 61 60.5 64.5
7 Φ80 □98 104 26 M12x1.25 11 17 16.5 M20x1.5 40 25 22 77 / 18 47 55 53.5 61.5 65 71 69.5 77.5
8 Φ100 □117 123.5 26 M16x1.5 11 17 16.5 M20x1.5 40 25 22 94 / 20.5 52 60 58.5 66.5 68 76 74.5 82.5
9 Φ125 □142 153.5 32 M20x1.5 14 20 20 M27x2 45 32 29 114 / 24 70 80 78.5 88.5 141 151 149.5 159.5
Bore Size
E
EA
EB
EE
F
G
B
K
A
D
C
T
N
Y
QGY H (基型)
QGY H (R型)
QGY L (基型)
QGY L (R型)
QGY(D) L1 (基型)
QGY(D) L1 (R型)
QGY(D) L (基型)
QGY(D) L (R型)
Contact the supplier
Zhaoqing Fangda pneumatic Co.,Ltd. The pneumatic products of "Fangda" brand is affirmed to be the famous in Guangdong province. It gains a lead shore of the market within its competitors.
Zhaoqing Fangda pneumatic Co.,Ltd.
广东省肇庆方大气动有限公司
Users Who Downloaded This Product Also Downloaded
Page