QGCW Series Magnetically Coupled Rodless Cylinders

Manufacturer Zhaoqing Fangda pneumatic Co.,Ltd.
Description QGCW Series Magnetically Coupled Rodless Cylinders QGCWSD10x100
Part number QGCWSD10x100
Product selection
Selector Bore size D A B E EE F G H K L M MB MM N Q SW W X Z Maximum stroke
1 10 11 3.5 25 16 M5 13 6 6 8 46 4.5 M12X1.25 M4 11 53 18 30 16 79 500
2 16 19 4.5 35 21 M5 16 6 8 10 55 5.5 M16X1.5 M4 11 86 24 35 17 118 500
3 20 23 6 40 28 G1/8" 15 8 7 11 62 8 M22X1.5 M6 15 104 30 40 30 134 1500
4 25 28 6 45 33 G1/8" 15 8 7 10 70 8 M22X1.5 M6 15 113 30 50 30 143 2000
5 32 32 7 60 40 G1/8" 16 8 8 15 80 10 M24X2 M8 15 125 32 50 40 157 2000
6 40 44 7 70 48 G1/4" 20 10 9 12 84 10 M30X2 M8 20 139 41 60 40 179 2000
7 50 54 10 85 58 G1/4" 32 12.5 12 23 106 12 M42X2 M8 25 176 55 60 60 240 2000
8 63 67 11 100 68 G1/4" 32 12.5 12 18 106 12 M42X2 M8 25 178 55 70 70 242 2000
Bore size
D
A
B
E
EE
F
G
H
K
L
M
MB
MM
N
Q
SW
W
X
Z
Maximum stroke
Basic
Standard
-
Contact the supplier
Zhaoqing Fangda pneumatic Co.,Ltd. The pneumatic products of "Fangda" brand is affirmed to be the famous in Guangdong province. It gains a lead shore of the market within its competitors.
Zhaoqing Fangda pneumatic Co.,Ltd.
广东省肇庆方大气动有限公司