1

QGAD/QGBD(Single Action) Series Cylinder

Manufacturer Zhaoqing Fangda pneumatic Co.,Ltd.
Description QGAD Series Single Action Cylinder QGAD-32X50
Part number QGAD-32X50
Product selection
Selector Model Maximum Stroke d (mm) d1 d2 d3 (mm) d4 L (mm) L1 (mm) L2 (mm) L3 (mm) e (mm) e1 (mm) B (mm) B1 (mm) b (mm) l D1 D2
1 QGA(D) 32×S 50 10 M10 M10×1 13 M5 122 73 53 8 33 15 45 35 8 / / Φ24
7 QGA(D) 40×S 75 16 M12×1.25 M10×1 13 M6 150 95 75 8 38 25 55 40 14 5 Φ30 Φ30
2 QGA(D) 50×S 75 16 M12×1.25 M10×1 13 M6 150 95 75 8 38 25 64 50 14 5 Φ30 Φ30
3 QGA(D) 63×S 75 20 M16×1.5 M12×1.25 16 M8 190 130 105 8 45 30 80 60 17 5 Φ39 Φ39
4 QGA(D) 80×S 80 20 M16×1.5 M16×1.5 20 M8 190 130 102 8 45 30 95 75 17 5 Φ39 Φ39
5 QGA(D) 100×S 80 25 M20×1.5 M16×1.5 20 M10 203 135 107 22.5 58 35 115 90 22 5 Φ52 Φ40
6 QGA(D) 160×S 120 40 M33×2 M27×2 32 M16 275 190 150 37.5 75 50 190 150 36 8 Φ100 Φ78
8 QGB(D) 32×S 50 10 M10 M10×1 13 M5 122 73 53 8 31 15 45 35 8 / / Φ24
9 QGB(D) 40×S 75 16 M12×1.25 M10×1 13 M6 177 115 85 8 40 25 55 40 14 5 Φ30 Φ30
10 QGB(D) 50×S 75 16 M12×1.25 M10×1 13 M6 177 115 85 8 40 25 64 50 14 5 Φ30 Φ30
Model
Maximum Stroke
d (mm)
d1
d2
d3 (mm)
d4
L (mm)
L1 (mm)
L2 (mm)
L3 (mm)
e (mm)
e1 (mm)
B (mm)
B1 (mm)
b (mm)
l
D1
D2
Contact the supplier
Zhaoqing Fangda pneumatic Co.,Ltd. The pneumatic products of "Fangda" brand is affirmed to be the famous in Guangdong province. It gains a lead shore of the market within its competitors.
Zhaoqing Fangda pneumatic Co.,Ltd.
广东省肇庆方大气动有限公司