1

Hand Valve QSR2 Series

Manufacturer Zhaoqing Fangda pneumatic Co.,Ltd.
Description Hand Valve QSR2 Series Q23SR2-L8T
Part number Q23SR2-L8T
Product selection
Selector Model H (mm) H1 (mm) H2 (mm) H3 (mm) L (mm) K (mm) G d d1 (mm) M C E (mm) E1 (mm) E2 (mm) F (mm) W n (mm) D
1 Q23SR2-L8 100 35 25 82 92 12 12 Φ5.3 6 M4 / 49 53 48 63 25 3 G1/4"
2 Q24SR2-L8 100 35 25 82 92 12 12 Φ5.3 6 M4 / 49 53 48 63 25 4 G1/4"
3 Q34SR2-L8 100 35 25 82 92 12 12 Φ5.3 6 M4 / 49 53 48 63 25 4 G1/4"
4 Q23SR2-L10 115 41 30 100 108 13.5 / Φ6.5 6 M5 66 62 18 58 74 / 3 G3/8"
5 Q24SR2-L10 115 41 30 100 108 13.5 / Φ6.5 6 M5 66 62 18 58 74 / 4 G3/8"
6 Q34SR2-L10 115 41 30 100 108 13.5 / Φ6.5 6 M5 66 62 18 58 74 / 4 G3/8"
7 Q23SR2-L15 138 41 29 114 144 14 / Φ6.5 6 M5 88 84 32 78 102 / 3 G1/2"
8 Q24SR2-L15 138 41 29 114 144 14 / Φ6.5 6 M5 88 84 32 78 102 / 4 G1/2"
9 Q34SR2-L15 138 41 29 114 144 14 / Φ6.5 6 M5 88 84 32 78 102 / 4 G1/2"
10 Q23SR2-L20 144 47 35 120 144 18 / Φ6.5 6 M5 88 84 32 78 102 / 3 G3/4"
11 Q24SR2-L20 144 47 35 120 144 18 / Φ6.5 6 M5 88 84 32 78 102 / 4 G3/4"
12 Q34SR2-L20 144 47 35 120 144 18 / Φ6.5 6 M5 88 84 32 78 102 / 4 G3/4"
Model
H (mm)
H1 (mm)
H2 (mm)
H3 (mm)
L (mm)
K (mm)
G
d
d1 (mm)
M
C
E (mm)
E1 (mm)
E2 (mm)
F (mm)
W
n (mm)
D
Contact the supplier
Zhaoqing Fangda pneumatic Co.,Ltd. The pneumatic products of "Fangda" brand is affirmed to be the famous in Guangdong province. It gains a lead shore of the market within its competitors.
Zhaoqing Fangda pneumatic Co.,Ltd.
广东省肇庆方大气动有限公司