1

C Series Push-pull Type Manual Control Valve

Manufacturer Zhaoqing Fangda pneumatic Co.,Ltd.
Description C Series Push-pull Type Manual Control Valve Q23R5C-L3
Part number Q23R5C-L3
Product selection
Selector Nominal diameter Model M D d d1 H H1 E E1 E2 L L1 L2 L3 L4 L5 L6 L7 L8
1 3 Q□□R5C-L□T M5 24 3.3 2.8 24 7 15 11 / 58.5 39 17.5 12.5 10 12.5 10 / /
2 8 Q□□R5C-L□T G1/4" 24 4.5 3.3 35 11.5 22 17 / 83 63 31.5 21 21 21.5 20 / /
Nominal diameter
Model
M
D
d
d1
H
H1
E
E1
E2
L
L1
L2
L3
L4
L5
L6
L7
L8
2
3
Contact the supplier
Zhaoqing Fangda pneumatic Co.,Ltd. The pneumatic products of "Fangda" brand is affirmed to be the famous in Guangdong province. It gains a lead shore of the market within its competitors.
Zhaoqing Fangda pneumatic Co.,Ltd.
广东省肇庆方大气动有限公司