1

Adjustable Stroke Cushioning Cylinder 10A-3EW Series

Manufacturer Zhaoqing Fangda pneumatic Co.,Ltd.
Description Adjustable Stroke Cushioning Cylinder 10A-3EW Series 10A-3STSD32B150T50
Part number 10A-3STSD32B150T50
Product selection
Selector Bore Maximum Stroke (mm) Cushion Stroke (mm) A (mm) B (mm) BB (mm) D (mm) DD E (mm) EE H (mm) K (mm) KK LL (mm) MM P (mm) RD RR (mm) VF (mm) WF (mm) YP (mm) ZJ (mm) WG
1 Φ32 600 20 22 6 12 10 M6 44 G1/8" 42 20 M10*1.25 82 Φ12 62 Φ28 33 23 33 10 115 55
2 Φ40 800 20 24 7 13 13 M6 50 G1/4" 42 24 M12*1.25 90 Φ16 63 Φ36 37 22.5 33 13.5 123 57
3 Φ50 800 20 32 8 15 19 M6 64 G1/4" 45 25 M16*1.5 95 Φ22 70 Φ56 50 26.5 38 12.5 133 70
4 Φ63 800 20 32 8 20 19 M8 80 G3/8" 45 25 N16*1.5 95 Φ22 70 Φ56 60 26.5 38 12.5 133 70
5 Φ80 1000 25 40 10 20 22 M8 95 G3/8" 48 29 M20*1.5 106 Φ25 77 Φ80 75 32 47 14.5 153 87
6 Φ100 1000 25 40 10 23 22 M10 115 G1/2" 56 29 M20*1.5 114 Φ25 85 Φ80 90 32 47 14.5 161 87
7 Φ125 1500 28 68 18 30 36 M16 150 G1/2" 59 35 M36*2 129 Φ40 94 Φ112 120 72 97 17.5 226 173
8 Φ160 1500 28 68 18 30 36 M16 190 G3/4" 64 35 M36*2 134 Φ40 99 Φ112 150 72 97 17.5 231 173
9 Φ200 1500 28 68 18 40 36 M20 230 G3/4" 64 35 M36*2 134 Φ40 99 Φ112 180 72 97 17.5 231 173
10 Φ250 1500 32 84 21 50 45 M24 280 G1" 60 47 M42*2 154 Φ50 113 Φ135 230 70 108 20.5 262 192
11 Φ320 1500 42 96 28 60 75 M30 350 G1" 102 45 M56*4 192 Φ80 151 Φ175 290 91 126 20.5 318 220
12 Φ400 1500 42 96 28 75 80 M36 430 G1" 116 45 M56*4 206 Φ90 165 Φ200 350 142 190 20.5 396 286
Bore
Maximum Stroke (mm)
Cushion Stroke (mm)
A (mm)
B (mm)
BB (mm)
D (mm)
DD
E (mm)
EE
H (mm)
K (mm)
KK
LL (mm)
MM
P (mm)
RD
RR (mm)
VF (mm)
WF (mm)
YP (mm)
ZJ (mm)
WG
Contact the supplier
Zhaoqing Fangda pneumatic Co.,Ltd. The pneumatic products of "Fangda" brand is affirmed to be the famous in Guangdong province. It gains a lead shore of the market within its competitors.
Zhaoqing Fangda pneumatic Co.,Ltd.
广东省肇庆方大气动有限公司