1

10Y-1 Series Micro Cylinders

Manufacturer Zhaoqing Fangda pneumatic Co.,Ltd.
Description 10Y-1 Series Micro Cylinders 10Y-18N50S
Part number 10Y-18N50S
Product selection
Selector Bore size A B1 B2 D CD E EB EW KK K1 K 2-M L VF WF MB MM LL ZB PJ ZJ UXR UXH RF RG EC EH J ZE(10Y-1V) ZE(10Y-1K) PL C N KC
1 8 12 7 18 3 4 16 14 8 M4 6 11 M5 6 12 18 M12x1.25 4 50 80 38 74 1 5 - 20 - - - - - 53 11 M4 6
2 10 12 7 18 3 4 16 14 8 M4 6 11 M5 6 12 18 M12x1.25 4 50 80 38 74 1 5 - 21 - - - - - 53 11 M4 6
3 12 16 10 24 5 6 19 17 12 M6 6 11 M5 9 16 22 M16x1.5 6 50 88 38 81 1 5 - 23 - - - - - 56 12 M6 6
4 16 16 10 24 5 6 21 19 12 M6 6 11 M5 9 16 22 M16x1.5 6 58 96 46 89 3 10 - 26 - - - - - 64 12 M6 6
5 20 20 13 30 6 8 28 26 16 M8x1.25 8 13 G1/8 12 16 24 M22x1.5 8 59 105 46 95 6 5 25 31 38 40 25 215 215 66 13.5 M8 6.5
6 25 22 17 30 8 8 31 29 16 M10x1.25 8 14.5 G1/8 12 18 28 M22x1.5 10 64 114 49 104 8 8 26 33 38 40 25 224 224 66 9.5 M8 7.5
7 32 22 17 32 10 10 38 36 16 M10x1.25 8 14.5 G1/8 14 20 30 M24x2 12 70 126 55 114 9 10 27 36 38 40 25.5 232 232 70 7.5 M8 7.5
8 40 24 19 41 12 12 46 44 20 M12x1.25 8 15 G1/8 16 22 32 M30x2 14 72 132 57 120 10 11 29 41 46 48 30 240 240 72 7.5 M10x1.25 7.5
9 50 32 24 55 17 14 56 54 20 M16x1.5 10.5 21 G1/4 18 22.5 32.5 M36x2 20 93 157.5 72 145.5 11 12 29 43 54 56 28 283 283 93 10.5 M12x1.25 10.5
Bore size
A
B1
B2
D
CD
E
EB
EW
KK
K1
K
2-M
L
VF
WF
MB
MM
LL
ZB
PJ
ZJ
UXR
UXH
RF
RG
EC
EH
J
ZE(10Y-1V)
ZE(10Y-1K)
PL
C
N
KC
-
-
-
-
Contact the supplier
Zhaoqing Fangda pneumatic Co.,Ltd. The pneumatic products of "Fangda" brand is affirmed to be the famous in Guangdong province. It gains a lead shore of the market within its competitors.
Zhaoqing Fangda pneumatic Co.,Ltd.
广东省肇庆方大气动有限公司