Bottom valve zBOT Fig. 935

Manufacturer ZETKAMA Sp.
Description Bottom valve zBOT Fig. 935, Nominal diameter 40 mm, Nominal pressurre 10 bar
Part Number 935_DN40_PN10
Product selection
Selector Part Number Description Nominal diameter (mm) Nominal pressurre (bar)
1 935_DN40_PN10 Bottom valve zBOT Fig. 935, Nominal diameter 40 mm, Nominal pressurre 10 bar 40 10
2 935_DN50_PN10 Bottom valve zBOT Fig. 935, Nominal diameter 50 mm, Nominal pressurre 10 bar 50 10
3 935_DN65_PN10 Bottom valve zBOT Fig. 935, Nominal diameter 65 mm, Nominal pressurre 10 bar 65 10
4 935_DN80_PN10 Bottom valve zBOT Fig. 935, Nominal diameter 80 mm, Nominal pressurre 10 bar 80 10
5 935_DN100_PN10 Bottom valve zBOT Fig. 935, Nominal diameter 100 mm, Nominal pressurre 10 bar 100 10
Part Number
Description
Nominal diameter (mm)
Nominal pressurre (bar)
Documentation
Contact the supplier
ZETKAMA Sp. ZETKAMA is one of the largest manufacturers of industrial valves in Central and Eastern Europe with own cast iron foundry. The company is offering over 2000 of different types of valves, such as stop valves, check valves, bellow valves, safety valve, butterfly valves, strainers, ball valves and other. The products are sold to more than 70 countries around the world.
ZETKAMA Sp.