1

Junction Box JX Series

Manufacturer YUYAO CELLS Sensor Co.,Ltd.
Description Junction Box JX-4
Part number JX-4
Product selection
Selector Terminal Number Material A B C D
1 Four in One out Aluminium alloy 180 124 203 52
2 Six in One out Aluminium alloy 180 124 203 52
3 Eight in One out Aluminium alloy 184 124 203 52
Terminal Number
Material
A
B
C
D
Contact the supplier
YUYAO CELLS Sensor Co.,Ltd. Current sensor series and varied kinds of special weighting system, such as bailer scale, steel pack scale, crown block scale etc, are famous for their superior precision and reliable performance.
YUYAO CELLS Sensor Co.,Ltd.
余姚赛尔斯传感器有限公司