1

CS Series Hopper Weighing System (a)

Manufacturer YUYAO CELLS Sensor Co.,Ltd.
Description CS Series Hopper Weighing System (a) CS-16-3t-a
Part number CS-16-3t-a
Product selection
Selector Rated Load/Size H1 H2 L1 L2 B1 B2 A
1 0~3t 128 15 100 65 130 100 14
2 5~7t 136 15 100 65 130 100 14
3 10~30t 175 15 100 65 130 100 14
Rated Load/Size
H1
H2
L1
L2
B1
B2
A
Contact the supplier
YUYAO CELLS Sensor Co.,Ltd. Current sensor series and varied kinds of special weighting system, such as bailer scale, steel pack scale, crown block scale etc, are famous for their superior precision and reliable performance.
YUYAO CELLS Sensor Co.,Ltd.
余姚赛尔斯传感器有限公司