CS-53 Type Load Cell

Manufacturer YUYAO CELLS Sensor Co.,Ltd.
Description CS-53 Type Load Cell CS-53
Part number CS-53
Product selection
Selector Series Sensitivity Non linearity Hysteresis Repeatability Creep Zero baiance Zero temperature Rated output temperature coefficient Output resistance Insuiation resistance Supply voltage Temperature compensation range Safe temperature range Safe overload Denfend grade Method of connecting wire
1 CS-53 2±0.1mv/v 0.03%FS 0.03%FS 0.01%FS 0.02%FS/30min 0.02%FS/30min ±2%FS 0.03%FS/10℃ 0.03%FS/10℃ 350±5Ω ≥5000(100VDC) 5~10V -35~+65℃ 120%FS IP65 input:Red(+)Black(-) output:Green(+)White(-)
Series
Sensitivity
Non linearity
Hysteresis
Repeatability
Creep
Zero baiance
Zero temperature
Rated output temperature coefficient
Output resistance
Insuiation resistance
Supply voltage
Temperature compensation range
Safe temperature range
Safe overload
Denfend grade
Method of connecting wire
Contact the supplier
YUYAO CELLS Sensor Co.,Ltd. Current sensor series and varied kinds of special weighting system, such as bailer scale, steel pack scale, crown block scale etc, are famous for their superior precision and reliable performance.
YUYAO CELLS Sensor Co.,Ltd.
余姚赛尔斯传感器有限公司
Users Who Downloaded This Product Also Downloaded
Page