1

CS-28 Type Load Cell

Manufacturer YUYAO CELLS Sensor Co.,Ltd.
Description CS-28 TYPE LOAD CELL CS-28-1t
Part number CS-28-1t
Product selection
Selector Load Rating L1 L2 B1 H Φ
1 1t 156 110 38 13 22
2 2t 195 135 60 20 27
3 3t 235 150 68 28 38
4 4t 235 150 68 28 38
5 5t 280 180 85 30 48
6 6t 280 180 85 30 48
7 8t 300 195 92 30 58
8 10t 320 210 96 34 58
9 15t 400 240 120 34 60
Load Rating
L1
L2
B1
H
Φ
Contact the supplier
YUYAO CELLS Sensor Co.,Ltd. Current sensor series and varied kinds of special weighting system, such as bailer scale, steel pack scale, crown block scale etc, are famous for their superior precision and reliable performance.
YUYAO CELLS Sensor Co.,Ltd.
余姚赛尔斯传感器有限公司