1

Straight Teeth Ground Racks CSTGH-Q5

Manufacturer Yuan Yi Chang (YYC)Machinery Co., Ltd.
Description Straight Teeth Ground Racks CSTGH-Q5 CSTGH2010-Q5
Part number CSTGH2010-Q5
Product selection
Selector Code Q Module L No. Of Teeth B A0 A1 D I No. Of Holes A d1 D E D1 L1 d2 KG (kg)
1 CSTGH2010 -Q5 2 1005.31 160 24 24 22 62.83 125.66 8 8 7 11 7 31.3 942.7 5.7 3.9
2 CSTGH3010 -Q5 3 1017.88 108 29 29 26 63.62 127.33 8 9 10 15 9 34.4 949.1 7.7 5.8
3 CSTGH4010 -Q5 4 1005.31 80 39 39 35 62.83 125.66 8 12 10 15 9 37.5 930.3 7.7 10.3
4 CSTGH5010 -Q5 5 1005.31 64 49 39 34 62.83 125.66 8 12 14 20 13 30.1 945 11.7 12.9
Code
Q
Module
L
No. Of Teeth
B
A0
A1
D
I
No. Of Holes
A
d1
D
E
D1
L1
d2
KG (kg)
Documentation
Contact the supplier
Yuan Yi Chang (YYC)Machinery Co., Ltd. YYC is the worldwide brand of Spur Rack, Pinion, Planetary Reducers and backlash free gearboxes. With ISO 9001 certified and patents. Exporting over 40 countries. It’s your best partner for Industry 4.0.
Yuan Yi Chang (YYC)Machinery Co., Ltd.
原億昌機械股份有限公司
原億昌機械株式会社