SR L1 Ratio 3~10 Straight Reducer
1

SR L1 Ratio 3~10 Straight Reducer

Manufacturer Yuan Yi Chang (YYC)Machinery Co., Ltd.
Description Straight Reducer SR42L1
Part Number SR42L1
Product selection
CAD Selector Part Number Description Model A1 A2 A3 A4 A5 A6 A7 A8 A9 B1 B2 B3 B4 B5 B6 B7 B8 B9 B10 C1 C2 C3 C4 C5 C6 C7 C8
No CAD available 1 SR42L1 Straight Reducer SR42L1 42 50 3,5 13 35 6 M4×P0.7 56 5 15 42,6 25,8 5,5 1,6 15 20,5 4 28,3 88,65 11 46 M4×P0.7 8 26 30 M3×P0.5 42,6 34,35
No CAD available 2 SR60L1 Straight Reducer SR60L1 60 70 5,5 16 50 6 M5×P0.8 80 5 18 60 37 7 1,5 25 30 6 33 114 13,5 70 M5×P0.8 14、19 34 50 M5×P0.8 60 44
No CAD available 3 SR90L1 Straight Reducer SR90L1 90 100 6,5 22 80 7,5 M8×P1.25 116 6 24,5 90 48 10 1,5 30 38 8 43 138 14 90 M6×P1.0 19、24 43 70 M6×P1.0 90 47
No CAD available 4 SR115L1 Straight Reducer SR115L1 115 130 8,5 32 110 22,5 M12×P1.75 148 10 35 115 65 12 2 40 53 10 54 190 15 145 M8×P1.25 24、28 67,5 110 M8×P1.25 130 71
No CAD available 5 SR142L1 Straight Reducer SR142L1 142 165 10,5 40 130 11 M16×P2.0 185 12 43 142 97 15 3 63 82 12 72 251 23 165 M10×P1.5 35、42 68 130 M10×P1.5 142 82
No CAD available 6 SR180L1 Straight Reducer SR180L1 180 215 13,5 55 160 12 M20×P2.5 240 16 60 180 104,5 20 2,5 70 84,5 16 87,5 292 27,5 200 M12×P1.75 42 72,5 114,3 M12×P1.75 180 100
No CAD available 7 SR220L1 Straight Reducer SR220L1 220 250 17 75 180 35 M20×P2.5 292 20 79,5 220 150 30 15 90 120 20 97,4 384,4 45 265 M14×P2.0 55 121 230 M12×P1.75 250 144
Part Number
Description
Model
A1
A2
A3
A4
A5
A6
A7
A8
A9
B1
B2
B3
B4
B5
B6
B7
B8
B9
B10
C1
C2
C3
C4
C5
C6
C7
C8
Documentation
Contact the supplier
Yuan Yi Chang (YYC)Machinery Co., Ltd. YYC is the worldwide brand of Spur Rack, Pinion, Planetary Reducers and backlash free gearboxes. With ISO 9001 certified and patents. Exporting over 40 countries. It’s your best partner for Industry 4.0.
Yuan Yi Chang (YYC)Machinery Co., Ltd.
原億昌機械股份有限公司
原億昌機械株式会社