Yuan Yi Chang (YYC)Machinery Co., Ltd.
By Yuan Yi Chang (YYC)Machinery Co., Ltd.

Series MSTGH-CP-Q6 Ground Guideway Racks

Manufacturer Yuan Yi Chang (YYC)Machinery Co., Ltd.
Description Straight V Type Ground Guideway Racks MSTGH-CP05010-Q6-1
Part Number MSTGH-CP05010-Q6-1
Material SCM440
Mass 2,15
Module 1,5915
CAD models
Share

Product selection

Index CAD Selector Part Number Description Material Mass No. Cp L L1 Module B A0 A1 D I A d D1 E
1 No CAD available 1 MSTGH-CP05010-Q6-1 Straight V Type Ground Guideway Racks MSTGH-CP05010-Q6-1 SCM440 2,15 1 5 1030 1000 1,5915 14,5 24,5 22,91 15 100 11,5 11 7 6,8
2 No CAD available 2 MSTGH-CP05010-Q6-2 Straight V Type Ground Guideway Racks MSTGH-CP05010-Q6-2 SCM440 3,5 2 5 1030 1000 1,5915 19,5 29,5 27,91 15 100 14 15 9 9
3 No CAD available 3 MSTGH-CP07512-Q6-1 Straight V Type Ground Guideway Racks MSTGH-CP07512-Q6-1 SCM440 5,8 1 7,5 1230 1200 2,3873 24,7 33 30,61 15 100 14,5 15 9 9
4 4 MSTGH-CP10012-Q6-1 Straight V Type Ground Guideway Racks MSTGH-CP10012-Q6-1 SCM440 11,7 1 10 1230 1200 3,1831 34,6 46,6 43,42 15 100 18 18 11 11

Documentation

Contact the supplier

Yuan Yi Chang (YYC)Machinery Co., Ltd.

Yuan Yi Chang (YYC)Machinery Co., Ltd.

YYC is the worldwide brand of Spur Rack, Pinion, Planetary Reducers and backlash free gearboxes. With ISO 9001 certified and patents. Exporting over 40 countries. It’s your best partner for Industry 4.0.

Google Map