Yuan Yi Chang (YYC)Machinery Co., Ltd.
By Yuan Yi Chang (YYC)Machinery Co., Ltd.

Series MSGH-DIN6 Straight Teeth Ground Pinions module 5

Manufacturer Yuan Yi Chang (YYC)Machinery Co., Ltd.
Description Straight Teeth Ground Pinions MSGH0500211-DIN6
Part Number MSGH0500211-DIN6
Material SCM415/SCM440
Mass 3,5
No. of Teeth 21
Quality DIN 6
CAD models
Share

Product selection

Index CAD Selector Part Number Description Material Mass No. of Teeth d1H6 d2 d3 D w1 w2 k h Quality Fta kN
1 No CAD available 1 MSGH0500211-DIN6 Straight Teeth Ground Pinions MSGH0500211-DIN6 SCM415/SCM440 3,5 21 45 68 105 115 50 85 14 48,8 DIN 6 48,05
2 No CAD available 2 MSGH0500212-DIN6 Straight Teeth Ground Pinions MSGH0500212-DIN6 SCM415/SCM440 3,7 21 55 80 105 115 50 90 16 59,3 DIN 6 48,05
3 No CAD available 3 MSGH0500251-DIN6 Straight Teeth Ground Pinions MSGH0500251-DIN6 SCM415/SCM440 4,8 25 45 68 125 135 50 85 14 48,8 DIN 6 50,72
4 No CAD available 4 MSGH0500252-DIN6 Straight Teeth Ground Pinions MSGH0500252-DIN6 SCM415/SCM440 5,1 25 55 80 125 135 50 90 16 59,3 DIN 6 50,72
5 No CAD available 5 MSGH0500253-DIN6 Straight Teeth Ground Pinions MSGH0500253-DIN6 SCM415/SCM440 6,2 25 75 110 125 135 50 110 20 79,9 DIN 6 50,72

Documentation

Contact the supplier

Yuan Yi Chang (YYC)Machinery Co., Ltd.

Yuan Yi Chang (YYC)Machinery Co., Ltd.

YYC is the worldwide brand of Spur Rack, Pinion, Planetary Reducers and backlash free gearboxes. With ISO 9001 certified and patents. Exporting over 40 countries. It’s your best partner for Industry 4.0.

Google Map