Yuan Yi Chang (YYC)Machinery Co., Ltd.
By Yuan Yi Chang (YYC)Machinery Co., Ltd.

Series MSGH-CP-DIN6 Helical Teeth Ground Pinions module 7.5

Manufacturer Yuan Yi Chang (YYC)Machinery Co., Ltd.
Description Helical Teeth Ground Pinions MSGH-CP075020-DIN6
Part Number MSGH-CP075020-DIN6
Material SCM415 / SCM440
Mass 3.7
Module 2,3873
No. of Teeth 20
Quality DIN 6
CAD models
Share

Product selection

Index CAD Selector Part Number Description Material Mass Module No. of Teeth d2 d3 D w1 w2 Quality Fta kN d1H7 L1 L2 Hole GUDEL
1 No CAD available 1 MSGH-CP075020-DIN6 Helical Teeth Ground Pinions MSGH-CP075020-DIN6 SCM415 / SCM440 3.7 2,3873 20 * 47,746 52,5 19,5 108 DIN 6 8,79 25h6 88,5 22 M10 900925
2 No CAD available 2 MSGH-CP075020-DIN6 Helical Teeth Ground Pinions MSGH-CP075020-DIN6 SCM415 / SCM440 1.4 2,3873 20 40 47,746 52,5 19,5 30 DIN 6 8,79 15H7 10,5 * * 154075

Documentation

Contact the supplier

Yuan Yi Chang (YYC)Machinery Co., Ltd.

Yuan Yi Chang (YYC)Machinery Co., Ltd.

YYC is the worldwide brand of Spur Rack, Pinion, Planetary Reducers and backlash free gearboxes. With ISO 9001 certified and patents. Exporting over 40 countries. It’s your best partner for Industry 4.0.

Google Map